Wall Switches

Avant Standard Rocker 1-way Switch

The Standard Rocker Switch from Avant range are an attractive range of wiring devices with innovative, slim line clip on plastic front plates, concealing fixings screws and creating a contemporary and clean look with high performance.

The Standard Rocker Switch from Avant range are an attractive range of wiring devices with innovative, slim line clip on plastic front plates, concealing fixings screws and creating a contemporary and clean look with high performance. The plateswitches are designed to ensure durability, are tarnish resistant and maintain its stylish and understated appearance. These switches are available in 4 stylish finishes of white, titanium, champagne and charcoal finishes that complements the decor for both modern and traditional interiors.

Features & Benefits:
  • Available in 4 stylish finishes
  • Quality gloss finished
  • Durable to impact

Others

  • Poles
    • 1
  • Ways
    • 1
  • Gangs
    • 1
  • High Current
    • No

Others

  • Poles
    • 1
  • Ways
    • 1
  • Gangs
    • 1
  • High Current
    • No
  • Poles : 1
  • Ways : 1
  • Gangs : 1
  • High Current : No
Sort
Document Title
File Size
Date Added
Sort
SKU
Description
K63870CHA/A
Plateswitch, 1 Way, SP, 1 Gang, 10AX, Charcoal
K63870CHM/A/D
Plateswitch, 1 Way, SP, 1 Gang, 10AX, Champagne
K63870TTA/A/D
Plateswitch, 1 Way, SP, 1 Gang, 10AX, Titanium
K63870WHI/A/D
Plateswitch, 1 Way, SP, 1 Gang, 10AX, White