https://buildings.honeywell.com/us/en/search-results.html

Wall Switches

K23472 Rocker Switch

K23472 Rocker Switches by MK Electric are use for the infirm and partially sighted whilst the same feature in Metalclad Plus is ideal for use with gloved hands.

Rocker Switches by MK Electric are use for the infirm and partially sighted whilst the same feature in Metalclad Plus is ideal for use with gloved hands.The range of socket outlets designed for ease of installation and having all the advantageous design features of the MK range of wiring devices. The 2 gang sockets with outboard rockers (available in Logic Plus and Albany Plus) are of particular value for use by the infirm. Non-standard clean earth sockets are for use on installations where restricted access is required and will only accept a 647WHI 13A non-standard plug with T-shaped earth pin. The sockets have two independent earth terminals so that they can also be used for ‘clean earth’ installations. The K2746CE and K2947CE also have two independent earth terminals for ‘clean earth’ installations.

Features & Benefits:
  • Plate Switch, 2 Gang, Single pole, 2 Way,
  • 20A Current rating
  • Slim, 4mm screwless front plate
  • Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
  • Positive switch action
  • Does not need to be de-rated when used on fluorescent loads
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • C/w Large Rockers
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • LBS - Laquered Brushed Steel
  • BRC - Brushed Chrome
  • POC - Polished Chrome
  • SAG - Satin Gold
  • WHIW - Porcelain White
  • LIVW - Lustrous Ivory
  • LBKB - Lustrour Black
  • PBR - Polished Brass
  • All finishes come with an option of B - Black or W - White inserts
  • Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 861ZIC
  • Flush mounting box = 866ZIC, for extra wiring space
Certifications:
  • Confirms to IEC60669-1 2017 / BS EN60669-1, 2008
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive 2011/65/EU
  • Amendment RoHS Directive (EU) 2015/863
  • CE Marked
  • IP Rating = IP2XD

Others

  • Minimum Mounting Box Depth
    • 25 millimetre
  • Fixing Centers
    • 60.3 millimetre
  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric

Others

  • Minimum Mounting Box Depth
    • 25 millimetre
  • Fixing Centers
    • 60.3 millimetre
  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • MK Electric
  • Brand : MK Electric
  • Minimum Mounting Box Depth : 25 millimetre
  • Fixing Centers : 60.3 millimetre
  • Operating Voltage : 250 voltage alternating current
Image
SKU
Description
alt
K23472PBRB
2G 20A SP 2-way Large Rocker Switch
alt
K23472PBRW
2G 20A SP 2-way Large Rocker Switch