Wall Switches
K63423 Standard Rocker Switch
K63423 Standard Rocker Switches has slim front plate of 4mm and is polycarbonate. They have switch contact gap of 3mm and has interchangeable coloured front plates to suit interior décor.
K63423 Standard Rocker Switches are durable, farnish resistant and maintain its stylish and understated appearance. They offer a range of product that complement the décor of the finest modern and traditional interiors.
Features & Benefits:- Ultra slim front plates of 4mm
- Polycarbonate
- Clip on front plates which conceal screws
- Front plates are removable for convenience when painting walls
- 3mm switch contact gap for increased safety in isolation
- Attractive glass finish for aesthetic appeal and practical maintenance
- Interchangeable coloured front plates to suit your interior décor
- Supplied with 2 fixing screws, M3,5
- Comply with IEC/BSEN 60669
- Comply with MS IEC 60669
- Comply with SS 227
- ISO 9001:2000 environment
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63423WHCHM/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Champagne, Water Heater
K63423CHA/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Charcoal
K63423WHI/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, White
K63423WHWHI/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, White, Water Heater
K63423WHTTA/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Titanium, Water Heater
K63423WHCHA/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Charcoal, Water Heater
K63423TTA/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Titanium
K63423TTA
Standard Rocker Switch, 1G, 1-way, 20AX, DP, With Neon, Titanium, 86mx86m
K63423CHM/A/D
Standard Rocker Switch, 1G, DP, Neon, 20AX, Champagne