Wall Switches
MK Avant Standard Rocker Plateswitch
Mk Avant ranges offers standard wide rocker plateswitch. These switch are available in 10A single pole range and used to household appliances, hotels etc.
Mk Avant Wide Rocker switch is an attractive range of wiring devices with innovative, slim line clip on plastic front plates, concealing fixings screws and creating a contemporary and clean look. Mk Avant Provides a range of products that complement the decor in both modern and traditional interiors. Ensures the range is durable, tarnish resistant and maintains its stylish and understated appearance. Mk Avant Wide Rocker Switch with 3 Gang, 10A available in white, titanium, champagne and charcoal finishes. All the switches have attractive glossy finish for aesthetic appeal and practical maintenance. Mk Avant Wide Rocker Switch with 3 Gang are used to household appliances, hotels etc.
Features & Benefits:- Quality glossy finish
- 12 year guarantee
- Available wide finishes
- BS EN 60669
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63873WHI/A/D
Standard Rocker Plateswitch, SP, 3-gang, 2-way, White
K63873W1WHI/A/D
Standard Rocker Plateswitch, SP, 3-gang, 1-way, White
K63873W1TTA/A/D
Standard Rocker Plateswitch, SP, 3-gang, 1-way, Titanium
K63873W1CHM/A/D
Standard Rocker Plateswitch, SP, 3-gang, 1-way, Champagne
K63873W1CHA/A
Standard Rocker Plateswitch, SP, 3-gang, 1-way, Charcoal
K63873TTA/A/D
Standard Rocker Plateswitch, SP, 3-gang, 2-way, Titanium
K63873CHM/A/D
Standard Rocker Plateswitch, SP, 3-gang, 2-way, Champagne
K63873CHA/A/D
Standard Rocker Plateswitch, SP, 3-gang, 2-way, Charcoal