Wall Switches
Mk Avant Wide Rocker Switch
Wide Rocker Switch is 3 gang,one way switch by the MK Avant that comes with all the features provided by MK Avant.
Wide Rocker Switches are the switches by MK Avant that comes with all the features provided by MK Avant. These switches are 3 Gang. All switches are designed to meet the exacting needs of any application.
Features & Benefits:- Quality glossy finish
- 12 year guarantee
- Available wide finishes
- BS EN 60669
- MS IEC 60669
- SS 227
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
Image
SKU
Description
K63931TTA/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Titanium
K63931NTTA/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Neon, Titanium
K63931NCHM/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Neon, Champagne
K63931NCHA/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Neon, Charcoal
K63931CHA/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Charcoal
K63931WHI/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, White
K63931NWHI/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Neon, White
K63931CHM/A/D
Wide Rocker Switch, 10A, 3 Gang, 1 Way, Sp, Champagne