Wall Switches
MK Electric Edge™ Two Way Switch
MK Electric Edge™ Two Way Switch is 10A, 3 gang switch having 86x86 mm dimension . It is available in Simple, Slim , Clean Styling Of Aspect Is Both Modern And Contemporary.
MK Electric Edge™ Two Way Switch’s simple, clean styling of Aspect is both modern and contemporary, so it looks at home anywhere, in almost any kind of environment where style and quality are important. The profile is just slim, so it’s discreet, as well as stylish, while the concealed screws leave an elegant front plate, making it more attractive still.
Edge design is smooth, clean and the products are very slim. An impressive yet subtle statement, available in an unrivalled range of finishes, Edge is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect. Edge is available in 14 standard finishes
Features & Benefits:- Plate Switch, 3 Gang, 2 Way, Single pol,
- 20A Current rating
- Terminal capacity 4 x 1mm, 4 x 1.5mm, 3 x 2.5mm or 1 x ,6mm²
- Positive switch action
- Does not need to be de-rated when used on fluorescent loads
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Finishes available :-
- BSS- Brushed Stainless Steel
- LBS - Laquered Brushed Steel
- BRC - Brushed Chrome
- POC - Polished Chrome
- SAG - Satin Gold
- WHIW - Porcelain White
- LIVW - Lustrous Ivory
- LBKB - Lustrour Black
- PBR - Polished Brass
- All finishes come with an option of B - Black or W - White inserts
- Excluding Porcelain White and Lustrous Ivory, where only White inserts are available, and Lustrous Black, where only Black inserts are available Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC, for extra wiring spac
- Confirms to IEC60669-12017 / BS EN60669-1, 2008
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
Others
- Fixing Centers
- 60.3 millimetre
- Brand
- MK Electric
- Brand : MK Electric
- Fixing Centers : 60.3 millimetre
Image
SKU
Description
K14373SAGB
Switch, 10A, 3 Gang. SP, Two-Way, Satin Gold With Black Insert