https://buildings.honeywell.com/us/en/search-results.html

Wall Switches

Surface-Mounted Programme Series Bridged Switch

Surface-Mounted Programme Series Bridged Switches can be operated on 10 A 250 V ~ Off switch. They are 2-pole, having dimensions W 60 x H 30 x L 60 mm.

Surface-Mounted Programme Series Bridged Switches can be operated on 10 A 250 V ~ Off switch. They are 2-pole, having dimensions W 60 x H 30 x L 60 mm.

Certifications:
  • CE

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • PEHA

Others

  • Operating Voltage
    • 250 voltage alternating current
  • Brand
    • PEHA
  • Brand : PEHA
  • Operating Voltage : 250 voltage alternating current
Image
SKU
Description
alt
00259621
Series Bridged Switch, 10A, 250V, Pure White