Wall Switches
Water – Proof- Programme Rocker Switch
The Water – Proof- Programme Rocker Switches are a perfect choice for the customers looking for damp proof installation of switches. These rocker switches fulfills all the technical requirements of being water proof.
Honeywell PEHA brings an impressive and high quality range of switches that can offer professional and users alike everything they need. The Water – Proof-Programme Rocker Switches by PEHA are a perfect solution for damp rooms as electrical installations in damp rooms requires 100% perfection. A perfection, which is provided by the Water-Proof-Programme Rocker Switches that fulfils all technical requirements for water proof switches.
Features & Benefits:- Can be installed on damp walls
- Unbreakable with plug-in- terminals
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
Others
- Operating Voltage
- 250 voltage alternating current
- Brand
- PEHA
- Brand : PEHA
- Operating Voltage : 250 voltage alternating current
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Image
SKU
Description
00463211
Rocker Switch, 250 V AC, 10A, 1-way, Double Pole, Plug-in-Terminal, Indicator Lamp, White
00199451
D 622 WAB RFD
00462211
Rocker Switch, 250 V AC, 10A, 1-way, Double Pole, Plug- in-Terminal, White
00302511
D 622/16 WAB/W