TV/FM & Coaxial
Edge TV/FM Single Isolated Outlet
Edge TV/FM Single Isolated Outlets provides safety isolation rated at 2000V AC between aerial lead and socket. Single outlet for direct connection to a single TV or FM co-axial aerial lead.
Edge™ TV/FM Single Isolated Outlets provides safety isolation rated at 2000V AC between aerial lead and socket. Single outlet for direct connection to a single TV or FM co-axial aerial lead. . These wiring devices that combine function and style. The design is smooth, clean and the products are very slim – in fact just 1.5mm. An impressive yet subtle statement, available in an unrivalled range of finishes. It is the choice in modern, contemporary or traditional interiors where style and detail are the desired effect. In addition to the wide choice of standard finishes, a made-to-order service gives designers the ability to match almost any RAL colour required. With Edge™ comes unrivalled safety. Utilising MK’s 3-pin operated safety shutter, that prevents misuse and unsafe access to live circuitry. It also offers the user the peace of mind and comfort that they have the safest range of wiring devices available installed in their surroundings.
Features & Benefits:- Slim profile front plates of only 1.5mm with matching flat head screws
- Total safety 3-pin operated child resistant shutter system
- Comprehensive range of sockets, switches and modular ancillary products
- 14 standard high quality finishes
- BS 3041: 1977
- BS 5733: 2010
- IEC169-2: 1965
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric