/content/hbtbt/us/en/search-results.html

Receivers

EchoTM Dimmer Receiver

MK Electric's EchoTM Dimmer Receivers have the ability to be controlled by up to 32 switches/ transmitters.

Overview

EchoTM Dimmer Receivers are a part of EchoTM series of MK Electric. They have the ability to be controlled by up to 32 switches/ transmitters. With the help of Dimmer Receiver the installer can create a flexible system which can deliver safety, comfort, cost savings and energy efficiency for the building owner or user. Receiver offers Instant installation and location flexibility, reducing disruption and cost.

Features & Benefits:
  • Wireless
  • Ultimate Flexibility
  • Energy Savings
Certifications:
  • BS EN 300220-1/2
  • BS EN 301489-1/3
  • BS EN 60669-2-1
Specifications

Others

  • Operating Voltage
    • 230 @ 50 Hz voltage alternating current
  • Brand
    • MK Electric
  • Wireless Frequency
    • 868.3 MHz hertz
  • Channels
    • 1

Others

  • Operating Voltage
    • 230 @ 50 Hz voltage alternating current
  • Brand
    • MK Electric
  • Wireless Frequency
    • 868.3 MHz hertz
  • Channels
    • 1
  • Operating Voltage : 230 @ 50 Hz voltage alternating current
  • Brand : MK Electric
  • Wireless Frequency : 868.3 MHz hertz
  • Channels : 1
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
K5436R
Dimmer Receiver, 1 Channel, 230V50Hz, 868.3MHz, 27mm, 60-210W
Image
SKU
Description
alt
K5436R
Dimmer Receiver, 1 Channel, 230V50Hz, 868.3MHz, 27mm, 60-210W