https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Actuator Accessories

Position Feedback and SPDT Pilot Duty Auxiliary Switch

Position feedback and SPDT pilot duty auxiliary switches are used in conjunction with ML6984/ML7984 Series 4000 and higher (ML6984 in 5-wire mode only) globe valve actuators.

Position feedback and SPDT pilot duty auxiliary switches are used in conjunction with ML6984/ML7984 Series 4000 and higher (ML6984 in 5-wire mode only) globe valve actuators. These auxiliary boards combine the function of an adjustable low voltage SPDT auxiliary switch with a 2 to 10V DC or 4 to 20mA position feedback signal. They have a 4-pin keyed connector for communications from the mother circuit board.

Others

  • For Use With
    • ML7984 Series 4000 and higher
    • ML6984 Actuators (in 5-wire mode only)

Others

  • For Use With
    • ML7984 Series 4000 and higher
    • ML6984 Actuators (in 5-wire mode only)
  • For Use With : ML7984 Series 4000 and higher|ML6984 Actuators (in 5-wire mode only)
Image
SKU
Description
alt
272630D/U
Position Feedback and SPDT Pilot Duty Auxiliary Switch