https://buildings.honeywell.com/us/en/search-results.html

Rotary Actuators

M6415 Economizer Damper Actuator

The M6415 Economizer Damper Actuators have been designed to provide floating control of economizer systems, ventilation dampers and combustion air dampers.

The M6415 Economizer Damper Actuators are spring return, foot mounted actuators extensively used to provide floating control of economizer systems, ventilation dampers and combustion air dampers. They are facilitated with spring return which returns motor shaft to normal position on power interruption.

Features & Benefits:
  • Spring returns motor shaft to normal position on power interruption
  • High impact
  • Glass-fiber reinforced plastic case is rugged
  • Lightweight
  • Corrosion resistant
  • Uses Q298B Linkage
  • Quiet, high efficiency drive motor in Synchronous motors

Others

  • Angle of Rotation
    • 90
  • For Use With
    • Dampers
    • Floating controller
  • Maximum Return Timing
    • 18 second (time unit)
  • Power Loss Action
    • Spring return
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 125
    • 52
  • Runtime
    • 90 second (time unit)
  • Minimum Operating Ambient Temperature
    • -25
    • -32
  • Maximum Operating Humidity
    • 95
  • Number of End Switches
    • 0
  • Minimum Operating Humidity
    • 5
  • Application
    • HVAC

Others

  • Angle of Rotation
    • 90
  • For Use With
    • Dampers
    • Floating controller
  • Maximum Return Timing
    • 18 second (time unit)
  • Power Loss Action
    • Spring return
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 125
    • 52
  • Runtime
    • 90 second (time unit)
  • Minimum Operating Ambient Temperature
    • -25
    • -32
  • Maximum Operating Humidity
    • 95
  • Number of End Switches
    • 0
  • Minimum Operating Humidity
    • 5
  • Application
    • HVAC
  • Angle of Rotation : 90
  • For Use With : Dampers|Floating controller
  • Maximum Return Timing : 18 second (time unit)
  • Power Loss Action : Spring return
  • Mounting Type : Foot-mounted
  • Maximum Operating Ambient Temperature : 125|52
  • Runtime : 90 second (time unit)
  • Minimum Operating Ambient Temperature : -25|-32
  • Maximum Operating Humidity : 95
  • Number of End Switches : 0
  • Minimum Operating Humidity : 5
  • Application : HVAC
Reference Guides
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
550.54 KB
8/19/2021
PDF 550.54 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Product Data
550.54 KB
8/19/2021
PDF 550.54 KB
Image
SKU
Description
alt
M6415A1016/U
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Floating, CCW Operation