Rotary Actuators
M836 Spring Return Actuator
M836 spring return actuators are used for residential and some light commercial applications in Series 80 circuits.
M836 spring return actuators are used for residential and some light commercial applications in Series 80 circuits.
Features & Benefits:- Motors provide 2-position zone control
- Used to operate outdoor air dampers for combustion or makeup air, changeover dampers for heating and cooling systems, minimum position dampers for ventilation and similar applications
- Damper motors have an internal SPDT switch for controlling auxiliary equipment, additional motors, or to provide a burner interlock switch
- Motors require 24V AC, 60 Hz power
- All motors are supplied with a case and cover
- Spring returns motor to start position in event of power interruption or failure
- Hexagonal output shafts on both ends of motor with rotational direction stamped on motor case
Others
- Angle of Rotation
- 75
- Maximum Return Timing
- Maximum-- 25 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- 32
- 0
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 1
- Application
- HVAC
- Maximum Operating Ambient Temperature
- 52
- 125
Others
- Angle of Rotation
- 75
- Maximum Return Timing
- Maximum-- 25 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- 32
- 0
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 1
- Application
- HVAC
- Maximum Operating Ambient Temperature
- 52
- 125
- Angle of Rotation : 75
- Maximum Return Timing : Maximum-- 25 second (time unit)
- Power Loss Action : Spring return
- Minimum Operating Ambient Temperature : 32|0
- Maximum Operating Humidity : 95
- Minimum Operating Humidity : 5
- Number of End Switches : 1
- Application : HVAC
- Maximum Operating Ambient Temperature : 52|125
Image
SKU
Description
M836B1033/U
Spring Return Actuator, 15lb-in, 2-Position, 1 Auxiliary Switch, 24V, Foot-Mounted
M836B1041/U
MOTOR
M836A1034/U
Spring Return Actuator, 20lb-in, 2-Position, 1 Auxiliary Switch, 24V, Any Position Mounting
M836B1025/U
Spring Return Actuator, 15lb-in, 2-Position, 1 Auxiliary Switch, 24V, Any Position Mounting
M836A1042/U
Spring Return Actuator, 20lb-in, 2-Position, 1 Auxiliary Switch, 24V, Foot-Mounted