https://buildings.honeywell.com/us/en/search-results.html
×

Rotary Actuators

MSXX10 and MSXX20 Series Spring Return Direct Coupled Actuator

MSXX10 and MSXX20 Series 3 Nm and 5 Nm spring return direct coupled actuators are used within heating, ventilating, and air conditioning (HVAC) systems.

MSXX10 and MSXX20 Series 3 Nm and 5 Nm spring return direct coupled actuators (DCA) are used within heating, ventilating, and air conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

Features & Benefits:
  • Brushless DC submotor with electronic stall protection on all models
  • Self-centering shaft adapter (shaft coupling) for wide range of shaft sizes
  • Access cover to facilitate connectivity
  • Metal housing with built-in mechanical end limits
  • Spring return direction is field selectable
  • Shaft position indicator and scale
  • Floating/modulating models can provide 2-position (SPST) control
  • Manual winding capability with locking function
  • Models available with 3 ft, 18 AWG color-coded cable
  • Sylk™-enabled models available
Certifications:
  • UL (cUL) Listed
  • CE Compliant
  • All models are plenum rated per UL873

Others

  • For Use With
    • Valves and dampers (with suitable linkage)
    • Sylk Enabled controller
  • Power Loss Action
    • Spring return
  • Mounting Type
    • Direct Coupled
  • Application
    • HVAC

Others

  • For Use With
    • Valves and dampers (with suitable linkage)
    • Sylk Enabled controller
  • Power Loss Action
    • Spring return
  • Mounting Type
    • Direct Coupled
  • Application
    • HVAC
  • For Use With : Valves and dampers (with suitable linkage)|Sylk Enabled controller
  • Power Loss Action : Spring return
  • Mounting Type : Direct Coupled
  • Application : HVAC
Image
SKU
Description
alt
MS3103J1023/U
Valve Actuator, Spring Return, Sylk-Enabled, U-bolt Shaft, SPST, 1/2in 360Deg Conduit
alt
MS3103J1024/U
Valve Actuator, Spring Return, Sylk-Enabled, U-bolt Shaft, SPST
alt
MS3105J3130/U
Sylk-Enabled Actuator, Spring Return, 44lb-in
alt
MS3103J1222/U
Valve Actuator, Spring Return, Sylk-Enabled, SCSA Shaft, SPST, Aux Switch
alt
MS3103J1021/U
Actuator, Spring Return, Direct Coupled, Sylk BUS, SCSA Shaft Adapter
alt
MS3103J1223/U
Valve Actuator, Spring Return, Sylk-Enabled, U-bolt Shaft, SPST, Aux Switch, 1/2in 360Deg Conduit
alt
MS3110J1008/U
Sylk-Enabled Actuator, Floating, Direct Coupled, 88lb-in
alt
MS3105J3030/U
Spring Return Direct Coupled Valve Actuator, Sylk-Enabled, 44lb-in
alt
MS3110J1206/U
Sylk-Enabled Actuator, 88lb-in, 2 End Switches
alt
MS3103J1221/U
Valve Actuator, Spring Return, Sylk-Enabled, SCSA Shaft, SPST, Aux Switch, 1/2in 360Deg Conduit