https://buildings.honeywell.com/us/en/search-results.html

Rotary Actuators

Series 71/72/76 Modutrol IV Motor

Series 71, 72, and 76 Modutrol IV™ Motors are spring return and non-spring return motors used to control dampers and valves. The motors accept a current or voltage signal from an electronic controller to position a damper or valve.

Series 71, 72, and 76 Modutrol IV™ Motors are spring return and non-spring return motors used to control dampers and valves. The motors accept a current or voltage signal from an electronic controller to position a damper or valve.

Features & Benefits:
  • Replaces M734H/J,; M744ST/Y; and M745L/S/T/Y Motors
  • M7164, M7261, M7284, and M7294 are non-spring return motors; M7282, M7285, M7286 and M7685 are spring return motors
  • Integral spring return returns motor to normal position when power is interrupted
  • Integral junction box provides NEMA 3 weather protection
  • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
  • Quick connect terminals are standard—screw terminal adapter is available
  • Adapter bracket for matching shaft height of older motors is available
  • Most motors have field adjustable stroke (90° to 160°)
  • Die-cast aluminum housing
  • Integral auxiliary switches are available factory mounted, or can be field added
Certifications:
  • UL Listed: File No. E4436; Guide No. XAPX for USA and Canada
Others
Name
Description
File Size
Date
Size
System Engineering Guide
844.38 KB
8/19/2021
PDF 844.38 KB
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
ДАННЫЕ ОБ ИЗДЕЛИЯХ
1.42 MB
8/19/2021
PDF 1.42 MB
INFORMACIÓN DEL PRODUCTO
1.19 MB
8/19/2021
PDF 1.19 MB
Product Data
379.36 KB
8/19/2021
PDF 379.36 KB
Product Data
1016.58 KB
8/19/2021
PDF 1016.58 KB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Specification Data
70.08 KB
8/19/2021
PDF 70.08 KB
Name
Description
File Size
Date
Size
System Engineering Guide
844.38 KB
8/19/2021
PDF 844.38 KB
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
ДАННЫЕ ОБ ИЗДЕЛИЯХ
1.42 MB
8/19/2021
PDF 1.42 MB
INFORMACIÓN DEL PRODUCTO
1.19 MB
8/19/2021
PDF 1.19 MB
Product Data
379.36 KB
8/19/2021
PDF 379.36 KB
Product Data
1016.58 KB
8/19/2021
PDF 1016.58 KB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Specification Data
70.08 KB
8/19/2021
PDF 70.08 KB
Image
SKU
Description
alt
M7284C1000/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 120 Vac, Modulating (4-20 mA), Adj 90-160 deg, 30-60 s, 2x Aux Switch
alt
M7284A1079/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Modulating (2 to 10 Vdc), Adj 90-160 deg, 30-60 s
alt
M7294A1010/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 24 Vac, Modulating (2 to 10 Vdc), Adj 90-160 deg, 60-120 s
alt
M7282D1000/U
Modutrol Motor, Spring Return, 60 lb-in, 24 Vac, Modulating (4-20 mA), Adj 90-160 deg, 15-60 s
alt
M7284C1083/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24/120/230 Vac, Modulating (4-20 mA), Enhanced, Fixed 90 deg, 30 s, 2x Aux Switch
alt
M7284A1087/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Modulating (2 to 10 Vdc), Adj 90-160 deg, 30-60 s, Special for Trane
alt
M7294Q1015/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 24 Vac, Modulating (4-20 mA), Adj Zero/Span, Adj 90-160 deg, 60-107 s, 2x Aux Switch
alt
M7284Q1106/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Modulating (4-20 mA), Adj Zero/Span, Adj 90-160 deg, 30-60 s, 2x Aux Switch
alt
M7285Q1024/U
Modutrol Motor, Spring Return, 60 lb-in, 24 Vac, Modulating (4-20 mA), Adj Zero/Span, Adj 90-160 deg, 30-53 s, 2x Aux Switch
alt
M7285A1003/U
Modutrol Motor, Spring Return, 60 lb-in, 120 Vac, Modulating (4-20 mA), Adj 90-160 deg, 30-60 s