https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Damper Linkages

Q605 Damper Linkage

Q605 damper linkages connect Modutrol motors to a standard damper (or dampers) to control the flow of air through ducts. The various models permit the motor to be mounted inside or outside the duct, and on either side of the damper.

Q605 damper linkages connect Modutrol motors to a standard damper (or dampers) to control the flow of air through ducts. The various models permit the motor to be mounted inside or outside the duct, and on either side of the damper. The Q605B linkage includes an adapter for reducing the motor crank arm radius so that the linkage is adjustable, providing maximum damper openings from 40 to 90°.

Q605 damper linkages consist of a bracket and a linkage to connect a Modutrol motor to a louver damper. Ball and socket joints are furnished for connecting the push rod to the crank and damper arm. Motor mounting brackets are furnished with all models except the Q605E. The pushrods, not included with the linkage, must be ordered separately.

Others

  • For Use With
    • Modutrol Motor

Others

  • For Use With
    • Modutrol Motor
  • For Use With : Modutrol Motor
Image
SKU
Description
alt
Q605A1062/U
Damper-Linkage with 1/2 in. shaft
alt
Q605D1051/U
Damper Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Control
alt
Q605G1009/U
Damper-Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Control, Damper Arm, Motor Crankarm, 2 ball joints, Motor Bracket
alt
Q605E1050/U
Damper-Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Control, Damper Arm, Motor Crankarm, 2 Ball Joints
alt
Q605J1013/U
Damper Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Control, 1/2in Shaft
alt
Q605F1018/U
Damper-Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Contro, Damper Arm, Motor Crankarm, 2 Ball Joints, Motor Bracket
alt
Q605D1069/U
Damper Linkage Kit, Left Hand Drive Ear, Adapter
alt
Q605F1000/U
Damper-Linkage with 1/2 in. shaft
alt
Q605H1016/U
Damper-Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Contro, 3 Damper Arms, Motor Crankarm, 4 Ball Joints, Motor bracket
alt
Q605H1024/U
Damper-Linkage Kit, Connects Modutrol Motor to Provide Duct Airflow Control, 3 Damper Arms, Motor Crankarm, 4 Ball Joints, Motor Bracket, Left Hand Drive Ear, Crankarm Adapter