https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Hydronic Meters

E-Mon Cold Water Pulse Meter

Cold water pulse meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy.

Cold water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy. MultiMag meters are tested to the most recent AWWA C708 accuracy standards. The pulse output capability allows for the MultiMag to be used for remote reading. MultiMag meters are intended for indoor, horizontal applications.

Features & Benefits:
  • Meets AWWA C708 accuracy
  • Cold meter models
  • Pulse output
  • ECO brass - no lead

Others

  • Serviced Media
    • Water
  • Output Type
    • Pulse
  • Connection Type
    • NPT
  • Material
    • ECO Brass

Others

  • Serviced Media
    • Water
  • Output Type
    • Pulse
  • Connection Type
    • NPT
  • Material
    • ECO Brass
  • Serviced Media : Water
  • Output Type : Pulse
  • Connection Type : NPT
  • Material : ECO Brass
Image
SKU
Description
alt
HCW-MMAG112NL
1-1/2" NPT cold water multimag meter, pulse output, connect set
alt
HCW-MMAG1NL
1" NPT cold water multimag meter, pulse output, connection set
alt
HCW-MMAG34NL
3/4" NPT cold water multimag meter, pulse output, connection set