Hydronic Meters
E-Mon® MultiMag™ Cold Water Meter
MultiMag™ Series cold water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy.
MultiMag™ Series cold water meters utilize multi-jet principles for accurate water measurement and are known for their simplicity, longevity and accuracy. MultiMag meters are tested to the most recent AWWA C708 accuracy standards. The pulse output capability allows for the MultiMag to be used for remote reading. MultiMag meters are intended for indoor, horizontal applications.
Features & Benefits:- Meets AWWA C708 accuracy
- Cold meter models
- Pulse output
- ECO brass - no lead
Others
- Serviced Media
- Water
- Output Type
- Pulse
- Connection Type
- NPT
- Material
- ECO Brass
Others
- Serviced Media
- Water
- Output Type
- Pulse
- Connection Type
- NPT
- Material
- ECO Brass
- Serviced Media : Water
- Output Type : Pulse
- Connection Type : NPT
- Material : ECO Brass
Image
SKU
Description
HCW-MMAG34NL
Water Meter, Pulse Output, 3/4in NPT, Connection Set
HCW-MMAG1NL
Water Meter, Pulse Output, 1in NPT, Connection Set
HCW-MMAG112NL
Water Meter, Pulse Output, 1 1/2in NPT, Connection Set