https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Submeters

E-Mon Class 1000 Single Phase Pulse Meter

Single phase kWh meter used to monitor electric power usage of individual loads after the utility meter

Class 1000 single phase kWh/demand meters by E-Mon offer the basic building blocks of an affordable, effective and scalable energy management system. These easy-to-install meters can monitor anything from a single-phase circuit to a specific load panel to an entire building. Energy usage data can be viewed via the LCD display on the meter for easy, walk-up and read monitoring of energy consumption. Remote metering via E-Mon Energy Automatic Meter Reading (AMR) systems or Web-Mon Web Enabled Monitoring System is also easily interfaced for tenant billing, energy management and cost allocation based on actual usage, not estimation or ratio-based calculations.

Features & Benefits:
  • Direct-read 2-line alpha-numeric LCD display without multiplier displays cumulative kWh and “real-time” kW load
  • Available in MMU (Multiple Meter Unit) enclosures containing up to 24 meters in one compact enclosure
  • Revenue-grade accuracy
  • Current sensor installation diagnostics
  • Fixed pulse output
  • Non-volatile memory
  • Maintains reading in the event of power failure
  • Meter can be used on the following configurations: - 1-Phase, 2-Wire - 2-Phase, 3-Wire with included low-voltage split-core current sensors
  • Industrial grade JIC steel and optional NEMA 4X polycarbonate enclosure (standard) with padlocking hasp & mounting flanges for indoor/outdoor installation.
Certifications:
  • UL/CUL Listed
  • Certified by independent test lab to ANSI C21.20 national accuracy standards. (+/- 0.2% from 1% to 100% of rated load.)
  • California CTEP approved for use with solid-core current sensors. Listed by the California Energy Commission
  • New York City approved, Con Edison approved for RSP program
Image
SKU
Description
alt
E10-2277100RSCS
Class 1000 Meter, 1 Phase, 2 Wire, 277V, 100A, NEMA 4X Raintight, 1 Solid-Core Current Sensor
alt
E10-2120100MKIT-NS
Class 1000 Meter, 1 Phase, 2 Wire, 120V, 100A,mmU, No Split-Core Current Sensor
alt
E10-212050-RKIT-NS
Class 1000 Meter, 1 Phase, 2 Wire, 120V, 50A, NEMA 4X Raintight, No Split-Core Current Sensor
alt
E10-3208200JSCS-NS
Class 1000 Meter, 2 Phase, 3 Wire, 208V, 200A, Standard Metal, No Solid-Core Current Sensor
alt
E10-2277100JSCS-NS
Class 1000 Meter, 1 Phase, 2 Wire, 277V, 100A, Standard Metal, No Solid-Core Current Sensor
alt
E10-227750-JKIT
Class 1000 Meter, 1 Phase, 2 Wire, 277V, 50A, Standard Metal, 1 Split-Core Current Sensor
alt
E10-3208200MKIT-NS
Class 1000 Meter, 2 Phase, 3 Wire, 208V, 200A,mmU, No Split-Core Current Sensor
alt
E10-212025-RKIT-NS
Class 1000 Meter, 1 Phase, 2 Wire, 120V, 25A, NEMA 4X Raintight, No Split-Core Current Sensor
alt
E10-2277200RKIT
Class 1000 Meter, 1 Phase, 2 Wire, 277V, 200A, NEMA 4X Raintight, 1 Split-Core Current Sensor
alt
E10-2120200MKIT
Class 1000 Meter, 1 Phase, 2 Wire, 120V, 200A,mmU, 1 Split-Core Current Sensor