https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Submeters

E-Mon Class 2000 Green Pulse Meter

Green class submeter with CO2 & carbon footprint data

Green Class 2000 meters by E-Mon display cumulative kWh and real-time kW load. In addition, these meters allow the user to enter their local cost per kWh to provide accurate to-date energy costs and projected hourly costs based on the metered load. This meter is supplied standard in a green JIC steel enclosure and is optionally available in a gray NEMA 4X outdoor enclosure or MMU configuration for installation in MMU (Multiple Meter Unit) enclosures.

Features & Benefits:
  • Direct-read two-line alpha-numeric LCD display without multiplier displays cumulative kWh, peak demand with date & time and ""real-time"" kW load.
  • User entered cost per kWh provides to-date energy cost and projected hourly cost based on metered load
  • Displays total carbon (CO2) emissions in pounds (lbs.) and indicates hourly emissions based on metered load
  • Patented 0-2 volt output split-core current sensors promote enhanced safety and accurate remote mounting of current sensors up to 2,000 feet from the meter without power interruption (Optional solid-core current sensors available in 100 & 200 Amp only)
  • Onboard installation diagnostics & verification system.
  • Parallel up to three (3) sets of current sensors for cumulative reading.
  • Non-volatile memory
  • Meter can be used in the following configurations:​ 3-Phase, 4 Wire, 3-Phase, 3 Wire​
  • Fixed-value pulse output
  • Green Industrial grade JIC steel enclosure (standard) ​or optional gray NEMA 4X polycarbonate enclosure ​
Certifications:
  • UL/CUL listed
  • Revenue Grade Accuracy: Certified by independent test lab to ANSI C12.20 national accuracy standards (+/- 0.2% from 1% to 100% of rated load)
  • New York City approved, Con Edison approved for RSP program
  • California CTEP approved for use with solid-core current sensors (listed by the California Energy Commission)
Image
SKU
Description
alt
E20-6001600M-G-KIT
Class 2000 Meter, 600V, 1600A, Green Class, 3 Split-Core, 2V Current Sensor,mmU Ready
alt
E20-480100-J-G-KIT-NS
Class 2000 Meter, 480V, 100A, Green Class, 3 Split-Core, No 2V Current Sensor, JIC Steel Enclosure
alt
E20-600800-R-G-KIT-NS
Class 2000 Meter, 600V, 800A, Green Class, 3 Split-Core, No 2V Current Sensor, NEMA 4X Enclosure
alt
E20-600400-M-G-KIT-NS
Class 2000 Meter, 600V, 400A, Green Class, 3 Split-Core, No 2V Current Sensor,mmU Ready
alt
E20-600100-R-G-KIT-NS
Class 2000 Meter, 600V, 100A, Green Class, 3 Split-Core, No 2V Current Sensor, NEMA 4X Enclosure
alt
E20-6003200R-G-KIT-NS
Class 2000 Meter, 600V, 3200A, Green Class, 3 Split-Core, No 2V Current Sensor, NEMA 4X Enclosure
alt
E20-2083200J-G-KIT-NS
Class 2000 Meter, 208V, 3200A, Green Class, 3 Split-Core, No 2V Current Sensor, JIC Steel Enclosure
alt
E20-480200-J-G-KIT-NS
Class 2000 Meter, 480V, 200A, Green Class, 3 Split-Core, No 2V Current Sensor, JIC Steel Enclosure
alt
E20-600400-R-G-KIT
Class 2000 Meter, 600V, 400A, Green Class, 3 Split-Core, 2V Current Sensor, NEMA 4X Enclosure
alt
E20-600400-R-G-KIT-NS
Class 2000 Meter, 600V, 400A, Green Class, 3 Split-Core, No 2V Current Sensor, NEMA 4X Enclosure