https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Submeters

E-Mon Class 3200 RS485 Smart Meter

Smart meter with single RS485 protocol capability - EZ 7, Modbus RTU or BACnet MS/TP

Provides advanced display of energy data including kWh, kWh/Demand with peak date & time, power factor per phase, real-time load in kW and amps & volts per phase. Meter allows for on-board set up of meter date/time and ID code set up for communication options. Class 3200 meters are available as stand alone units in NEMA 4X outdoor enclosures with optional JIC steel or MMU configuration for installation into Multiple Meter Unit cabinets. User can choose one communication protocol for this unit; EZ7 E-Mon Energy (standard), Modbus RTU or BACnet MS/TP.

Features & Benefits:
  • Advanced 4-line display
  • Onboard installation diagnostics and verification system
  • RS-485 protocol options include E-Mon Energy EZ7 (standard), Modbus RTU or BACnet MS/TP
  • Records kWh and kVARh delivered, kWh & kVARh received
  • Meter is designed for use on both 3-phase, 3-wire (delta) and 3-phase, 4-wire (wye) circuits
  • 0-2 volt output split-core current sensors allow for enhanced safety and accurate remote mounting of sensors up to 500 feet from meter without power interruption (Optional solid-core current sensors available in 100 & 200 amp)
  • Built-in RS-485 communications capability supports up to 52 Din-Mon D2 & D5, Cass 3200, 3400, 5000 meters and/or IDR interval recorders (or combinations not to exceed 52 devices per channel)
  • Cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 feet cable total per channel
  • Compatible with E-Mon Energy software via EZ7 protocol for automatic meter reading, billing and profiling of interval energy data. ​
  • Outdoor NEMA 4X polycarbonate enclosure (standard) ​or industrial grade JIC steel enclosure (available)​
Certifications:
  • UL/CUL listed
  • Meets or exceeds ANSI C12.20
  • CE Mark approved
  • MV-90 compatible
  • Meter meets or exceeds MID accuracy standards
Image
SKU
Description
alt
E32-208100-JEZ7-SPSCS-NS
Class 3200 Meter, 120/208-240V, 100A, JIC Steel Enclosure, EZ-7 Protocol, Single Phase or Two Phase (Two Element), No 2V Output Current Sensors Included
alt
E32-600200-RBAC-SPSCS-NS
Class 3200 Meter, 347/600V, 200A, NEMA 4X Enclosure, BACnet MS/TP Protocol, Single Phase or Two Phase (Two Element), No 2V Output Current Sensors Included
alt
E32-208800-REZ7KIT
Class 3200 Meter, 120/208-240V, 800A, NEMA 4X Enclosure, EZ-7 Protocol, 3 Split-Core Current Sensors with 2V Output
alt
E32-600200-REZ7KIT-NS
Class 3200 Meter, 347/600V, 200A, NEMA 4X Enclosure, EZ-7 Protocol, No 2V Output Current Sensors Included
alt
E32-480800-RRTUKIT-NS
Class 3200 Meter, 277/480V, 800A, NEMA 4X Enclosure, Modbus RTU Protocol, No 2V Output Current Sensors Included
alt
E32-480800-MBACKIT-NS
Class 3200 Meter, 277/480V, 800A, MMU Enclosure, BACnet MS/TP Protocol, No 2V Output Current Sensors Included
alt
E32-480800-JRTU-SPKIT-NS
Class 3200 Meter, 277/480V, 800A, JIC Steel Enclosure, Modbus RTU Protocol, Single Phase or Two Phase (Two Element), No 2V Output Current Sensors Included
alt
E32-208200-MRTU-SPKIT
Class 3200 Meter, 120/208-240V, 200A, MMU Enclosure, Modbus RTU Protocol, Single Phase or Two Phase (Two Element), 2 Split-Core Current Sensors with 2V Output
alt
E32-480800-JBACKIT
Class 3200 Meter, 277/480V, 800A, JIC Steel Enclosure, BACnet MS/TP Protocol, 3 Split-Core Current Sensors with 2V Output
alt
E32-208800-JEZ7-SPKIT
Class 3200 Meter, 120/208-240V, 800A, JIC Steel Enclosure, EZ-7 Protocol, Single Phase or Two Phase (Two Element), 2 Split-Core Current Sensors with 2V Output