https://buildings.honeywell.com/us/en/search-results.html

Thermostats & Humidistats

Phoenix Temperature Controller

Phoenix Temperature Controllers by Phoenix Controls  are specifically designed for room applications where constant volume valves are used and there is a need for local hydronic reheat control.

The Phoenix Controls PTC Series Thermostats are specifically designed for room applications where constant volume valves are used and there is a need for local hydronic reheat control.

The product features a backlit LCD display with dedicated function menu keys for simple operation. Accurate temperature control is achieved with proportional integral control algorithm, which virtually eliminates temperature drift associated with traditional, differential-based thermostats. Models are available for three point floating and analogue 0 to 10V DC control. In addition, remote room sensing is available.

Features & Benefits:
  • Advanced occupancy functions
  • Ready for PIR accessory cover
  • Pre-configured sequences of operation
  • Configuration setup utility
  • Lockable Keypad
  • Auxiliary output
  • LonTalk or BACnet communications
  • Simple plug and play operation
Certifications:
  • RoHS
  • FCC
  • UL 873
  • Industry Canada (ICES-003)
  • C-Tick (AS/NZS CISPR 22 compliant)
Others
Name
Description
File Size
Date
Size
hbt-bms-PTC-Series-Low-voltage-Thermostats-650-300-001.pdf
158.62 KB
10/26/2021
PDF 158.62 KB
Name
Description
File Size
Date
Size
hbt-bms-PTC-Series-Low-voltage-Thermostats-650-300-001.pdf
158.62 KB
10/26/2021
PDF 158.62 KB
Image
SKU
Description
alt
PHX-TEMP-CNTRLLR
Phoenix Temperature Controller, PTC, 24V AC, 50/60Hz