Thermostats & Humidistats
Pneumatic Humidistats
Pneumatic humidistats are 2-pipe proportioning humidistats for controlling valve and damper actuators in air conditioning systems for humidification or dehumidification control.
Pneumatic humidistats are 2-pipe proportioning humidistats for controlling valve and damper actuators in air conditioning systems for humidification or dehumidification control.
Features & Benefits:- Corrosion resistant materials
- Plug-in air connections
- Straight setpoint scales
- Air filter
Image
SKU
Description
HP970A1009/U
Pneumatic Room Humidity Controller, Wall-Mounting, Direct Action, 15 to 75% RH
HP971A1008/U
Pneumatic Room Humidity Sensor, Wall-Mounting, Direct Action, 15 to 75% RH
HP970B1007/U
Pneumatic room humidity controller, Wall-Mounting, Reverse Action, 15 to 75% RH
HP972B1005/U
Pneumatic Humidity Controller, Reverse Action, 15 to 75% RH
HP970B1015/U
Pneumatic Humidity Controller, Reverse Action, 15 to 75% RH or 65 to 95% RH