Thermostats & Humidistats
SuitePRO® 3-Speed Digital Fan Coil Thermostat
SuitePRO® TB8575A digital fan-coil thermostats provide line/low voltage on-off control for various fan-coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
SuitePRO® TB8575A digital fan-coil thermostats provide line/low voltage on-off control for various fan-coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
Features & Benefits:- Simple, intuitive user interface and ease of installation
- Attractive modern styling ideal for hotels and condos
- Digital display of ambient temperature, setpoint, mode icons when cooling or heating relays operate, when energy savings mode is active, and fan status
- Four buttons allow manual control of system operation, fan speed, and temperature setpoint adjustment
- VersaSpeed™ Fan Ramp Algorithm automatically adjusts low, medium, and high fan speed
- Optional freeze protection feature that turns on heat, if necessary
- Activity sensing algorithm sets back thermostat to economy mode
- Auto fan rest option sets back fan to auto mode
- Energy savings mode: external energy savings input from dry contact such as time switch, occupancy sensor, or hotel card key overrides comfort setpoint with selectable setback heating or cooling setpoints
- Energy savings input configurable as a normally open or normally closed dry contact
Others
- Mounting Type
- Horizontal
- Changeover Method
- Auto or Manual
Others
- Mounting Type
- Horizontal
- Changeover Method
- Auto or Manual
- Mounting Type : Horizontal
- Changeover Method : Auto or Manual
Image
SKU
Description
TB8575A1000/U
SuitePRO Digital Fan-Coil Thermostat, 2-pipe, with Manual and Automatic Heat/Cool Changeover, 24V AC
TB8575A1016/U
SuitePRO Digital Fan-Coil Thermostat, 2-pipe, with Manual and Automatic Heat/Cool Changeover, 24V AC