Thermostats & Humidistats
T451 Motor-Rated Precision Thermostat
T451 precision thermostats provide precision line voltage control of motor-rated electric, gas, or oil heating equipment.
T451 precision thermostats provide precision line voltage control of motor-rated electric, gas, or oil heating equipment.
Features & Benefits:- Deluxe styling for commercial buildings
- Industrial grade MICRO SWITCH™ mechanism rated 1/2 HP inductive, 5 kW resistive
- Vertical mounting on 2x4 inch NEMA-standard single-gang outlet box
- High-sensitivity, vapor-filled stainless steel dual diaphragm sensing element
- Engineering plastic base to isolate sensor from switch heat and minimize droop
- Altitude compensation
- 44 °F (7 °C) “frost protection” setting for heating application, independent of calibration or altitude
- Color-coded lead wire connections
- Range stops/locking cover security features for public areas
- CSA Certified; File No. LR1322
- Performance Certified for Electric Heating per C273.4A
- UL File E47434
Others
- Mounting Type
- Vertical
Others
- Mounting Type
- Vertical
- Mounting Type : Vertical
Image
SKU
Description
T451B3004/U
Motor-Rated Precision Thermostat, Vertical-Mount, DPST
T451A3005/U
Motor-Rated Precision Thermostat, Vertical-Mount, SPST