Thermostats & Humidistats
T7067 Electronic Thermostat and Transmitter
T7067 electronic thermostats and transmitters control space temperature when used with W973 logic panels.
T7067 electronic thermostats and transmitters control space temperature when used with W973 logic panels.
Features & Benefits:- Separate heat and cool adjustable setpoint levers provide adjustable deadband from 3 to 30 °F (2 to 17 °C)
- Separate 1 to 16 V DC voltage ramps provide independent heating and cooling signals to W973 single zone logic panel
- Two light-emitting diodes (LEDs) under T7067 cover for system checkout
- Discharge air sensor provides temperature anticipation
- Control up to six panels in parallel
- Mounts on standard 2x4 inch vertical outlet box or on a non-conductive flat surface
- All models include wiring plate and locking cover
- Meets ASHRAE 90-75
Image
SKU
Description
T7067A1008/U
Solid State Thermostat, Use with W973 Logic Panel for Single Zone Operation
T7067B1006/U
Transmitter, Use with T7047C1025/T7022A1010 Remote Temperature Sensor