Ball
Control Ball Valves with Flanged Connection
2-way and 3-way control ball valve assemblies with or without actuator are designed to control hot or chilled water with glycol solutions up to 50% in closed loop HVAC systems to provide 2-position or modulating functions.
2-way and 3-way control ball valve assemblies with or without actuator are designed to control hot or chilled water with glycol solutions up to 50% in closed loop HVAC systems to provide 2-position or modulating functions.
Features & Benefits:- PN 25 (DN 50 to DN 80), PN 16 (DN 100 to DN 150)
- Equal percentage or linear flow characteristics
- Flanged connections fitting flanges conforming to EN 1092-1
- Temperature range of medium -30 to 120 °C
- Choice of actuation-control scheme: Floating, modulating (2 to 10V), spring return 24V 2-position, spring return modulating/floating
- Field configurable for normally open or normally closed fail-safe position
- Removable manual operating handle to control valve during installation or in the event of a power failure (DN 50 to DN 80)
- Option of four actuator mounting positions on the valve
- Wide range of KVS choices, from 25 to 560 m3/h
- Valve ball and stem made of 316 stainless steel
- -way, 3-way (DN 50 to 80), 3-way (DN 100 to 150) A to AB: EN 1349 Class IV Leakage3-way (DN 100 to 150) B to AB: EN 1349 Class III Leakage
Image
SKU
Description
VBF3KU1S0A/M
Control Ball Valve, 3-way, Floating, 5in, Flanged, 144Cv, Non-Spring Return
VBF2L21SRA/M
Control Ball Valve, 2-way, Floating, 6in, Flanged, 268Cv, NEMA 3R, Non-Spring Return
VBF5013B1011/U
3-Way Flanged Control Ball Valve, 3in, 100Cv
VBF3K11SRA/M
Control Ball Valve, 3-way, Floating, 5in, Flanged, 185Cv, NEMA 3R, Non-Spring Return
VBF3K41S0C/M
Control Ball Valve, 3-way, On-Off, 5in, Flanged, 400Cv, Spring Return, Configurable Fail Safe
VBF3J31S0B/M
Ball Valve, Flanged, 3-Way, 4in, 327Cv, ANSI, Modulating
VBF2L21S0X/M
Control Ball Valve, 2-way, 6in, Flanged, 268Cv
VBF3K31SRA/M
Control Ball Valve, 3-way, Floating, 5in, Flanged, 309Cv, NEMA 3R, Non-Spring Return
VBF3K31SRC/M
Control Ball Valve, 3-way, On-Off, 5in, Flanged, 309Cv, NEMA 3R, Spring Return, Configurable Fail Safe
VBF3J11SRC/M
Control Ball Valve, 3-way, On-Off, 4in, Flanged, 197Cv, NEMA 3R, Spring Return, Configurable Fail Safe