Butterfly
Resilient Seat Butterfly Valve
Resilient seat butterfly valves provide control for HVAC systems.
Resilient seat butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, and thermal storage systems.
Features & Benefits:- Mixing or diverting control
- Modified linear flow characteristic
- Standard cast iron pipe T included
- Multiple port configurations available to fit different applications
- Bi-directional flow
- 304 stainless steel disks; stainless steel valve stem
- Ductile iron valve body for increased strength and durability
- EPDM resilient valve seat doubles as flange gasket
- Bubble-tight seat leakage at rated close-off pressure
- Actuators on 12-inch or Smaller Valves:
- cULus According to UL60730-1A/-2-14
- CAN/CSA E60730-1:02
- CE According to 2004/108/EC and 2006/95/EC
- Actuators on 14-inch and Larger Valves:
- ISO
- CE
- cCSAus
Image
SKU
Description
VR4S7HPBH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 16, 14 Through 18 in
VR4K7UEBH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 5, 4 Through 12 in
VR4G6LPN2/M
Valve/Actuator Assembly, 3-way, 2-position SPDT, 24V AC/V DC, NEMA 2X, MB-NSR-SWITCH/U, Valve Size 2.5
VR4G6LPN4/M
Valve/Actuator Assembly, 3-way, 2-position SPDT, 24V AC/V DC, NEMA 4X, MB-NSR-SWITCH/U, Valve Size 2.5
VR4J6UPSH/M
3-Way Standard Butterfly Valve, 4in, Floating, 24 to 240V AC, Fail in Place
VR4R6HPSH/M
Valve/Actuator Assembly, Floating, 24V AC/V DC, NEMA 4X, Valve Size 14, 14 Through 18 in
VR4F8USN2/M
Valve/Actuator Assembly, 2-position SPST, 24V AC/V DC, NEMA 2, Master Actuator Fail Open, Valve Size 2, 2 in
VR4L6UPSH/M
Valve/Actuator Assembly, Floating, 24V AC/V DC, NEMA 4X, Valve Size 6, 3 Through 12 in
VR4T7HPBH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 18, 14 Through 18 in
VR4H6UPNH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 3, 3 through 12 in