Butterfly
VH2 High-Performance 2-Way Butterfly Valve
VH2 high-performance 2-way butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.
VH2 high-performance 2-way butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.
Features & Benefits:- ANSI Class 150
- 316 stainless steel disks; carbon steel valve body; stainless steel valve stem
- RTFE valve seat
- 0% leakage at rated close-off
- Maximum velocity of 32 fps
- Close-off rating of 150 psid in all sizes
- ISO 5211 actuator mounting flange
- Available with factory-installed electric actuation interfaces in 2-position, floating (“tri-state”), or modulating (2 to 10 V DC) control
- Manual override on all models
- For use with hot, chilled, or condensing water with up to 60% glycol, and on-off control of steam up to 50 psi in HVAC systems
- Actuators on 6 inch and smaller valves: cULus, CE Actuators on 8 inch and larger valves: cCSAus, CE
Image
SKU
Description
VH2H7LPF2/M
Butterfly Valve, 2-way, High-Performance, 3in, ANSI Class 150, Analog Modulating, Fail In Place
VH2F8LSN2/M
Butterfly Valve, 2-way, High-Performance, 2in, Two Position (SPST), Spring Return Fail-Safe (Open)
VH2F7LTF2/M
Butterfly Valve, 2-way, High-Performance, 2in, Analog Modulating, Spring Return Fail-Safe (Closed)
VH2N7LPBH/M
Butterfly Valve, 2-Way, High Performance, 10in, Class 150
VH2K6UESH/M
Butterfly Valve, 2-way, High-Performance, 5in, Floating/2-position SPDT, Electronic Fail-Safe
VH2N6LPSH/M
Butterfly Valve, 2-way, High-Performance, 10in, Floating/2-position SPDT, Fail In Place
VH2J7LSF2/M
Butterfly Valve, 2-way, High-Performance, 4in, Analog Modulating, Spring Return Fail-Safe (open)
VH2G8LSN2/M
Butterfly Valve, 2-way, High-Performance, 2.5in, 2-position SPST, Spring Return fail-Safe (open)
VH2J7LPF2/M
Butterfly Valve, 2-way, High-Performance, 4in, ANSI Class 150, Analog Modulating, Fail In Place
VH2G7LPF2/M
Butterfly Valve, 2-way, High-Performance, 2.5in, ANSI Class 150, Analog Modulating, Fail In Place