Globe Valves
V5852A, V5853A, V5862A, and V5863A cartridge globe valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.
V5011 single-seated valves are used for control of steam, water, and glycol solutions (up to 50% concentration) in heating or air conditioning applications.
VGF flanged globe valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.
Start your search with category name, product name, part number, etc.