https://buildings.honeywell.com/us/en/search-results.html

Globe Valves

2-way Cartridge Globe Valve

The 2-way Cartridge Globe Valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.

The 2-way Cartridge Globe Valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers in electric/electronic temperature control systems. They are used with the M6410 3-position floating Non-Spring Return valve actuators and the M7410 selectable 0 to 10 Vdc or 2 to 10 Vdc non-spring return actuators.

Features & Benefits:
  • Soft valve seat provides low leakage rate
  • Valve inserts are changeable without draining valve when used with the insert replacement tool
  • Threaded plastic cover allows manual operation
  • Brass body and stainless steel stem
Others
Name
Description
File Size
Date
Size
Design and Application Guide for the Honeywell Valves and Actuators
49.23 MB
8/19/2021
PDF 49.23 MB
Installation Instructions
388.08 KB
8/19/2021
PDF 388.08 KB
Product Data
493.09 KB
8/19/2021
PDF 493.09 KB
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
PDF 717.87 KB
Unitary Valves
244.03 KB
8/19/2021
PDF 244.03 KB
Chilled Water Controls
238.75 KB
8/19/2021
PDF 238.75 KB
Specification Data
336.86 KB
8/19/2021
PDF 336.86 KB
Name
Description
File Size
Date
Size
Design and Application Guide for the Honeywell Valves and Actuators
49.23 MB
8/19/2021
PDF 49.23 MB
Installation Instructions
388.08 KB
8/19/2021
PDF 388.08 KB
Product Data
493.09 KB
8/19/2021
PDF 493.09 KB
Controles para agua fria (Chilled Water Controls Spanish)
717.87 KB
8/19/2021
PDF 717.87 KB
Unitary Valves
244.03 KB
8/19/2021
PDF 244.03 KB
Chilled Water Controls
238.75 KB
8/19/2021
PDF 238.75 KB
Specification Data
336.86 KB
8/19/2021
PDF 336.86 KB
Image
SKU
Description
alt
V5863A3010
NPT Valve, 3-Way, 1in
alt
V5862A2054
Globe Valve, 2-Way, Cartridge, NPT, 1/2in, 1.9Cv
alt
V5852A2072
Globe Valve, 2-Way, Cartridge, Sweat, 3/4in, 4.9Cv
alt
V5863A2046
Globe Valve, 3-Way, Cartridge, NPT, 1/2in, 1.9Cv
alt
V5862A2070
Globe Valve, 2-Way, Cartridge, NPT, 3/4in, 4.9Cv
alt
V5862A2039
Globe Valve, 2-Way, Cartridge, NPT, 1/2in, 0.74Cv
alt
V5863A3044
NPT Valve, 3-Way, 1 1/2in
alt
V5862A2062
Globe Valve, 2-Way, Cartridge, NPT, 3/4in, 2.9Cv
alt
V5852A2023
Globe Valve, 2-Way, Cartridge, Sweat, 1/2in, 0.47Cv
alt
V5863A1014
Globe Valve, 3-Way, Cartridge, NPT, 3/4in, 4.9Cv, Not Interchangeable