Globe Valves
Two- and Three-Way Cartridge Globe Valves
V5852A, V5853A, V5862A, and V5863A cartridge globe valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.
V5852A, V5853A, V5862A, and V5863A cartridge globe valves control hot and chilled water for VAV terminals fan coil units, small re-heaters, and re-coolers in temperature controllers.
Features & Benefits:- V5852A is a 2-way female sweat valve
- V5853A is a 3-way female sweat mixing valve
- V5862A is a 2-way female NPT valve
- V5863A is a 3-way female NPT mixing valve
- Soft valve seat provides low leakage rate
- Valve inserts are changeable without draining valve when used with the insert replacement tool
- Threaded plastic cover allows manual operation
- Brass body and stainless steel stem
Image
SKU
Description
V5853A2030
Globe Valve, 3-Way, Cartridge, Sweat, 1/2in, 1.2Cv
V5862A2021
Globe Valve, 2-Way, Cartridge, NPT, 1/2in, 0.47Cv
V5852A2049
Globe Valve, 2-Way, Cartridge, Sweat, 1/2in, 1.2Cv
V5862A2054
Globe Valve, 2-Way, Cartridge, NPT, 1/2in, 1.9Cv
V5862A2005
Globe Valve, 2-Way, Cartridge, NPT, 1/2in, 0.19Cv
V5852A2007
Globe Valve, 2-Way, Cartridge, Sweat, 1/2in, 0.19Cv
V5863A2038
Globe Valve, 3-Way, Cartridge, NPT, 1/2in, 1.2Cv
V5852A2031
Globe Valve, 2-Way, Cartridge, Sweat, 1/2in, 0.74Cv
V5863A2004
Globe Valve, 3-Way, Cartridge, NPT, 1/2in, 0.29Cv
V5862A3045
Globe Valve, 2-Way, Cartridge, NPT, 1 1/2in, 25Cv