Valve Parts & Accessories
32003941-001/U and 32003941-002/U seat removal tools are used with globe valves.
High temperature kits are used with direct coupled valve actuators.
EKF601J/U filter elements are used in pneumatic applications.
Globe valve bonnet adapters are used with globe valve linkages for direct-coupled actuators.
MVNAAL/U low-profile replacement valve adapters are used with MVN613L0000, MVN643L0000, and MVN713L0000 control valve actuators.
Plastilube #2 packing grease is used for rebuilding globe valves and comes in 1 3/4 oz or 2 CC tubes.
Pneumatic water valve springs are used to change the actuator pressure range. The range is differentiated by spring color.
Q298 damper linkages connect M833, M835, M836, and M7415 economizer motors to 1- or 2-zone dampers. These linkages may be used to link shafts of two dampers together.
Q5001 valve linkages connect Modutrol motors to 2- or 3-way valves. They are used primarily on steam and water valves, such as the V5011 or V5013.
Repack kits are used with VGF valves. The kits include packing, washer, spring, gasket, and lubricant.
209116/U and 209117/U stem buttons are used with V5011 and V3350 valves.
Rebuild kits are used with V5011 and V5013 valves.
312498/U packing is used with 4- to 6-inch globe valves.
Replacement flange o-rings are for use with VBF2 and VBF3 ball valves.
Replacement o-rings and seals are used with VBF2 and VBF3 control ball valves.
Stem replacement kits are used with VBN and VBN2 ball valves.
310143/U 1/4-inch black packing is used with VP513A/B and VP522A/B pneumatic valves. Three are required per valve.
Rebuild kits with stem and disc holder, button with screw, and packing are used with VP522 pneumatic valves.
315917/U diaphragms are used with VP527A, VP526A, VP531A/C, and VP525A/C pneumatic valves.
14001046-004/U cover fasteners are used with VP527A, VP526A, VP531A/C, VP525A/C pneumatic valves.
Start your search with category name, product name, part number, etc.