Drives
SmartVFD HVAC Standalone Variable Frequency Drive
SmartVFD HVAC standalone variable frequency drives (VFDs) are designed for use in HVAC applications to control the speed of HVAC pumps and fans in order to maximize energy efficiency.
SmartVFD HVAC standalone variable frequency drives (VFDs) are designed for use in HVAC applications to control the speed of HVAC pumps, motors, and fans in order to maximize energy efficiency. They are also designed to run 3-phase standard and high-efficiency induction motors by varying the output voltage and frequency. SmartVFD HVAC VFDs can be mounted side-by-side with the proper free space for cooling airflow circulation.
Image
SKU
Description
HVFDSB3A0075G131/U
Bypass VFD, 208V AC, 7.5HP, Graphical, NEMA 1 Enclosure, 3 Contactor with Auto Bypass
HVFDSD3A1000G100A
HVAC VFD, 208 to 230V AC, 100HP, NEMA 1 Enclosure
HVFDSB3B0020G120/U
Bypass VFD, 230 Vac,2 HP, Graphical, NEMA 1, 2 Contactor Bypass
HVFDSB3C1500G231/U
Bypass VFD, 460V AC, 150HP, NEMA 12 Enclosure, 3 Contactor with Auto Bypass
HVFDSD3C0200G100A
HVAC VFD, 460V AC, 20HP, Graphical, NEMA 1 Enclosure, Drive Alone
HVFDSB3C0200G220/U
Bypass VFD, 480V AC, 20HP, Graphical, NEMA 12 Enclosure, 2 Contactor Bypass
HVFDSB3A0150G330/U
Bypass VFD, 208V AC, 15HP, Graphical, NEMA 3R Enclosure, 3 Contactor Bypass
HVFDSB3B0600G120/U
Bypass VFD, 230V AC, 60HP, Graphical, NEMA 1 Enclosure, 2 Contract Bypass
HVFDSB3C1000G230/U
Bypass VFD, 460V AC, 100HP, NEMA 12 Enclosure, 3 Contactor Bypass
HVFDSB3A0007G220/U
Bypass VFD, 208V AC, 0.75HP, Graphical, NEMA 12, 2 Contactor Bypass