Bi-Directional Amplifiers

BBU Battery Back-Up Unit - Honeywell

Battery Backup Systems (BBU) and Remote Annunciators for BDA & Fiber DAS, UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement

Battery Backup Systems (BBU) and Remote Annunciators for BDA & Fiber DAS, UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement

Features & Benefits:
  • Battery Backup Systems(BBU):
  • NFPA Compliant
  • Up to 24 hour version
  • AC Input, 24 Volt DC Output
  • NEMA-4 Rated BBU Enclosure
  • Up to 4 Annunciators may be connected to one BBU
  • Tamper Proof with Lock and Key Accessibility
  • Flush Wall Mounted Annunciators
  • IFC & NFPA compliance; UL2524 2nd Edition
  • Country of Origin: USA, Buy American Compliant
  • 3-year warranty (excluding batteries)
  • Common Battery Backup Systems to support BDA,Fiber DAS Master/Remote
  • Remote / External Annunciators:
  • NFPA Compliant
  • NEMA 4 Enclosure
  • LED alarm indicators
  • Model with Form C alarm relays or No relays
  • Works with BBU models
  • Quick connection with BBUs
  • IFC & NFPA compliance; UL2524 2nd Edition (Listing Pending for annunciator with relays)
  • Country of Origin: USA, Buy American Compliant
  • 3-year warranty
Certifications:
  • NFPA Compliance
  • IFC Compliance
  • UL2524 2nd Edition Listing

Others

  • Product Family
    • Battery Backup Unit
  • Sub-Category
    • Battery Backup Unit
  • Product Type
    • BBU

Others

  • Product Family
    • Battery Backup Unit
  • Sub-Category
    • Battery Backup Unit
  • Product Type
    • BBU
  • Product Family : Battery Backup Unit
  • Sub-Category : Battery Backup Unit
  • Product Type : BBU
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
HONBDA-BTTY-100100
BBU with built-in annunciator, 100AH, 24VDC, batteries included. NFPA compliant, UL2524 2nd Edition Listed HONEYWELL BBU
alt
HONBDA-BTTY-100055
BBU with built-in annunciator, 55AH, 24VDC, batteries included. NFPA compliant, UL2524 2nd Edition Listed HONEYWELL BBU
alt
HONBDA-BTTY100100N
BBU with built-in annunciator, 100AH, 24VDC, batteries not included. NFPA compliant, UL2524 2nd Edition Listed HONEYWELL BBU
alt
HONBDA-BTTY100055N
BBU with built-in annunciator, 55AH, 24VDC, batteries not included. NFPA compliant, UL2524 2nd Edition Listed HONEYWELL BBU