Bi-Directional Amplifiers
Farenhyt Enterprise Fiber DAS VHF + UHF
Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement.
Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective Remote
Features & Benefits:- Enterprise Fiber DAS Master:
- Specifically designed for 700 MHz and 800 MHz, VHF,UHF - LMR and Public Safety Applications
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Channelized
- Programmable uplink squelch (per channel and time slot)
- for reduced UL noise contribution
- Software programmable channel selective or band selective
- operation, suitable for highly congested RF environments
- Centralized operation, single point of access
- AGC per channel and time slot
- Supports Over The Air (OTA) operation
- Preserves BTS Rx sensitivity
- Signal Booster functionality, TO MOBILE RF Port available
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- IFC & NFPA compliance; UL2524 2nd Edition Listing
- Enterprise Fiber DAS Remote:
- Specifically designed for LMR Enterprise Applications
- Field expandable
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Band Selective
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- IFC & NFPA compliance; UL2524 2nd Edition Listing
- NFPA Compliance
- IFC Compliance
- FCC
- UL2524 2nd Edition Listing
Others
- Product Type
- Fiber DAS
- Product Family
- VHF + UHF
- Sub-Category
- Enterprise Fiber DAS
Others
- Product Type
- Fiber DAS
- Product Family
- VHF + UHF
- Sub-Category
- Enterprise Fiber DAS
- Product Type : Fiber DAS
- Product Family : VHF + UHF
- Sub-Category : Enterprise Fiber DAS
Image
SKU
Description
SKFBDA-EAE4AVU3037
Base Ordering SKU for 1W/+30dBm VHF 136-174 MHz + 5W/+37dBm UHF Master Enterprise DAS 4 FO ports, Class A&B.AC & DC.NFPA compliant, UL2524 2nd Edition (Listing Pending) FARENHYT Enterprise Fiber DAS
SKFBDA-EA-E4-AVUT
Base Ordering SKU for 0.25W/+24dBm VHF 136-174 MHz + 1W/+30dBm UHF Master Enterprise DAS 4 FO ports, Class A&B.AC & DC.NFPA compliant, UL2524 2nd Edition Listed FARENHYT Enterprise Fiber DAS
SKFBDA-A14-A
VHF 136-174MHz + UHF 450-512MHz Enterprise DAS Remote, 0.25W/+24dBm in VHF, 1W/+30dBm in UHF, Class B fullband, non duplexed, AC & DC.NFPA compliant, UL2524 2nd Edition Listed FARENHYT Enterprise Fiber DAS
SKFBDA-A14-A-3037
1W / +30dBm VHF 136-174 MHz + 5W/+37dBm UHF 450-512 MHz Enterprise DAS Remote, Class B, non duplexed, AC & DC.NFPA compliant, UL2524 2nd Edition (Listing Pending) FARENHYT Enterprise Fiber DAS