https://buildings.honeywell.com/us/en/search-results.html

Bi-Directional Amplifiers

Gamewell-FCI Enterprise Fiber DAS 700/800 MHz, 5W

Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement.

Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective Remote

Features & Benefits:
  • Enterprise Fiber DAS Master:
  • Specifically designed for 700 MHz and 800 MHz, VHF,UHF - LMR and Public Safety Applications
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Channelized
  • Programmable uplink squelch (per channel and time slot)
  • for reduced UL noise contribution
  • Software programmable channel selective or band selective
  • operation, suitable for highly congested RF environments
  • Centralized operation, single point of access
  • AGC per channel and time slot
  • Supports Over The Air (OTA) operation
  • Preserves BTS Rx sensitivity
  • Signal Booster functionality, TO MOBILE RF Port available
  • Country of Origin: USA, Buy American Compliant
  • 3-year warranty
  • IFC & NFPA compliance; UL2524 2nd Edition Listing
  • Enterprise Fiber DAS Remote:
  • Specifically designed for LMR Enterprise Applications
  • Field expandable
  • No need of “Front End BDA” or “POI”, reduced infrastructure cost
  • Band Selective
  • Country of Origin: USA, Buy American Compliant
  • 3-year warranty
  • IFC & NFPA compliance; UL2524 2nd Edition Listing
Certifications:
  • NFPA Compliance
  • IFC Compliance
  • FCC
  • UL2524 2nd Edition Listing

Others

  • Sub-Category
    • Enterprise Fiber DAS
  • Product Type
    • Fiber DAS
  • Product Family
    • 700/800 MHz, 5W

Others

  • Sub-Category
    • Enterprise Fiber DAS
  • Product Type
    • Fiber DAS
  • Product Family
    • 700/800 MHz, 5W
  • Sub-Category : Enterprise Fiber DAS
  • Product Type : Fiber DAS
  • Product Family : 700/800 MHz, 5W
Sort
Document Title
File Size
Date Added
Asset Language
Content Type