Bi-Directional Amplifiers
Gamewell-FCI Remote Annunciator
Battery Backup Systems (BBU) and Remote Annunciators for BDA & Fiber DAS, UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement
Battery Backup Systems (BBU) and Remote Annunciators for BDA & Fiber DAS, UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement
Features & Benefits:- Battery Backup Systems(BBU):
- NFPA Compliant
- Up to 24 hour version
- AC Input, 24 Volt DC Output
- NEMA-4 Rated BBU Enclosure
- Up to 4 Annunciators may be connected to one BBU
- Tamper Proof with Lock and Key Accessibility
- Flush Wall Mounted Annunciators
- IFC & NFPA compliance; UL2524 2nd Edition
- Country of Origin: USA, Buy American Compliant
- 3-year warranty (excluding batteries)
- Common Battery Backup Systems to support BDA,Fiber DAS Master/Remote
- Remote / External Annunciators:
- NFPA Compliant
- NEMA 4 Enclosure
- LED alarm indicators
- Model with Form C alarm relays or No relays
- Works with BBU models
- Quick connection with BBUs
- IFC & NFPA compliance; UL2524 2nd Edition (Listing Pending for annunciator with relays)
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- NFPA Compliance
- IFC Compliance
- UL2524 2nd Edition Listing
Others
- Sub-Category
- Remote Annunciator
- Product Family
- Remote Annunciator
- Product Type
- BBU
Others
- Sub-Category
- Remote Annunciator
- Product Family
- Remote Annunciator
- Product Type
- BBU
- Sub-Category : Remote Annunciator
- Product Family : Remote Annunciator
- Product Type : BBU
Image
SKU
Description
GWBDA-BTTY-ANN-3
BBU External Annunciator with dry contacts. NFPA compliant, UL2524 2nd Edition (Listing Pending) GAMEWELL-FCI Annunciator
GWBDA-BTTY-ANN-4
BBU External Annunciator without dry contacts. NFPA compliant, UL2524 2nd Edition Listed GAMEWELL-FCI Annunciator