https://buildings.honeywell.com/us/en/search-results.html

Bi-Directional Amplifiers

Honeywell Digital Class A/B BDA - 700/800 MHz, 5W

Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.

Digital Class A/B BDAs are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Responder Communication Enhancement.

Features & Benefits:
  • Digital Signal Boosters:
  • PS 700 + PS 800: Supports Public Safety 700 & 800 MHz in single or dual band versions with FirstNet Band 14, 0.5W/+27 dBm, 2W/+33 dBm and 5W/+37dBm Power versions. Field Upgradeable Digital 700/800MHz from Single to Dual Band, from Class B to Class A, from 0.5W to 2W
  • VHF & UHF: Single VHF or UHF and dual band options, Simultaneous dual band 136 - 174 MHz & 450 - 512 MHz with
  • multiple sub band options in UHF
  • Channel Selective (Class A) or Band Selective (Class B), software programmable or adjustable
  • bandwidths
  • Fully digital signal boosters, FPGA based
  • Auto diagnostic
  • Uplink and downlink squelch, per channel and per time slot on channel selective mode
  • User adjustable gain control, UL and DL independent, per
  • band, per channel and per time slot on channel selective mode
  • Automatic gain control per band, per channel, per time slot
  • Oscillation detection with alarm and auto-shutdown
  • Antenna Isolation measurement feature
  • Antenna Isolation alarm
  • Built-in input and output spectrum analyzer
  • Weatherproof enclosure, IP67/NEMA4X
  • NFPA compliant with dry contact alarms
  • PS700 and PS800 High capacity versions (64 channels)
  • Country of Origin: USA, Buy American Compliant
  • 3-year warranty
  • IFC & NFPA compliance; UL2524 2nd Edition Listing
Certifications:
  • NFPA Compliance
  • IFC Compliance
  • FCC
  • UL2524 2nd Edition Listing

Others

  • Product Family
    • 700/800 MHz, 5W
  • Sub-Category
    • Digital Class A/B BDA
  • Product Type
    • BDA

Others

  • Product Family
    • 700/800 MHz, 5W
  • Sub-Category
    • Digital Class A/B BDA
  • Product Type
    • BDA
  • Product Family : 700/800 MHz, 5W
  • Sub-Category : Digital Class A/B BDA
  • Product Type : BDA
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
HONBDA-D-S37AH
PS 800 MHz High Capacity, Class A,5W / +37dBm, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-D-S37A
PS 800 MHz, Class A,5W / +37dBm, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-D-7S37A
PS 700 + 800MHz Dual Band incl Band 14, Class A,5W / +37dBm per band, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-D-737A
PS 700 MHz incl Band 14, Class A,5W / +37dBm, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-A-7S37B
PS 700 + 800MHz Dual Band incl Band 14, Class B,5W / +37dBm per band, AC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-A-7S37A
PS 700 + 800MHz Dual Band incl Band 14, Class A,5W / +37dBm per band, AC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-A-737A
PS 700 MHz incl Band 14, Class A,5W / +37dBm, AC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-D-7S37B
PS 700 + 800MHz Dual Band incl Band 14, Class B,5W / +37dBm per band, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-D-737AH
PS 700 MHz incl Band 14 High Capacity, Class A,5W / +37dBm, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA
alt
HONBDA-A-S37AH
PS 800 MHz High Capacity, Class A,5W / +37dBm, AC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Digital BDA