Bi-Directional Amplifiers
Honeywell Enterprise Fiber DAS 700/800 MHz, 5W
Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement.
Enterprise Fiber DAS Master, Remote and BBU are UL2524 2nd Edition Listed for In-Building 2-way Emergency Radio Communication Enhancement. Enterprise Fiber DAS supports Channel Selective, software programmable or adjustable bandwidths Master and Band selective Remote
Features & Benefits:- Enterprise Fiber DAS Master:
- Specifically designed for 700 MHz and 800 MHz, VHF,UHF - LMR and Public Safety Applications
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Channelized
- Programmable uplink squelch (per channel and time slot)
- for reduced UL noise contribution
- Software programmable channel selective or band selective
- operation, suitable for highly congested RF environments
- Centralized operation, single point of access
- AGC per channel and time slot
- Supports Over The Air (OTA) operation
- Preserves BTS Rx sensitivity
- Signal Booster functionality, TO MOBILE RF Port available
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- IFC & NFPA compliance; UL2524 2nd Edition Listing
- Enterprise Fiber DAS Remote:
- Specifically designed for LMR Enterprise Applications
- Field expandable
- No need of “Front End BDA” or “POI”, reduced infrastructure cost
- Band Selective
- Country of Origin: USA, Buy American Compliant
- 3-year warranty
- IFC & NFPA compliance; UL2524 2nd Edition Listing
- NFPA Compliance
- IFC Compliance
- FCC
- UL2524 2nd Edition Listing
Others
- Product Type
- Fiber DAS
- Product Family
- 700/800 MHz, 5W
- Sub-Category
- Enterprise Fiber DAS
Others
- Product Type
- Fiber DAS
- Product Family
- 700/800 MHz, 5W
- Sub-Category
- Enterprise Fiber DAS
- Product Type : Fiber DAS
- Product Family : 700/800 MHz, 5W
- Sub-Category : Enterprise Fiber DAS
Image
SKU
Description
HONBDA-A7S-D-37
PS 700 + 800MHz Enterprise DAS Remote, incl Band 14, Class B fullband, 5W / +37dBm per band, DC.NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Enterprise Fiber DAS
HONBDA-A7S-A-37
PS 700 + 800MHz Enterprise DAS Remote, incl Band 14, Class B fullband, 5W / +37dBm per band, AC.NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Enterprise Fiber DAS
HONBDA-A-EM4-37
PS 700 + 800MHz Enterprise DAS Master, incl Band 14, Class A, 5W / +37dBm per band, AC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Enterprise Fiber DAS
HONBDA-D-EM4-37
PS 700 + 800MHz Enterprise DAS Master, incl Band 14, Class A, 5W / +37dBm per band, DC. NFPA compliant, UL2524 2nd Edition (Listing Pending) HONEYWELL Enterprise Fiber DAS