Location
Asia Pacific
Australia - English
China - Chinese
India - English
Japan - Japanese
New Zealand - English
Europe
Czech Republic - English
Denmark - English
France - French
Germany - German
Italy - Italian
Netherlands - Dutch
Norway - English
Poland - English
Romania - English
Spain - Spanish
Sweden - English
United Kingdom - English
Middle East
Egypt - English
Saudi Arabia - English
United Arab Emirates - English
North America
United States - English
|
Contact
|
Sign In
SIGN IN TO ACCOUNT
Close Side Navigation
Back
Create an Account
My Legacy Account
Sign in to MyHBT
Welcome Aboard,
Close Side Navigation
Account
MyHBT Home
My Account
My Legacy Account
My Contracts
Case History
Work Order History
SIGN OUT
BUILDING TECHNOLOGIES
Close
Products
Products
By Category
By Brand
Access Control
Software
Pro-Watch 5.5 Access Control Management
MB-Secure License ASSA Aperio Door
WIN-PAK Central Station Software
Morphomanager Control Software
WIN-PAK Integrated Security Software
Pro-Watch Integration Morphokit
ProAccess SPACE software
Software Maintenance
PWS-LIC
PWAE
PWRP
Pro-Watch Visitor Management 3.0
See All
System Agreements & Upgrades
Central site License
Pro-Watch® Software Support Agreement
SMA for Niagara 4.8 Security Supervisor
Modbus RTU Driver
Project Time Recording
Software Maintenance & Upgrades Agreement
Pro-Watch Enterprise Edition
PRO-WATCH VMS & NVR SSA
SMA for Niagara 4.8 Security Supervisor Small Building System
SSAPWPE
Software Support Agreement
Annual Standard Software
Pro-Watch Video Manager
SSAPWLT
ESSAPW
IQVISION Supervisor Software
See All
Control Panels
MPA1 Single Door Edge Controller
Authentic Mercury Controller
PRO4200 Controllers
Galaxy Flex FX050 Control Panel
Galaxy Flex 20 Control Panel Kit
V250FBPT Fire and Burglary Alarm Control Panel
Siren Module MB-Secure 2000 Starter Bundle LED
ACS-2 Plus Access Control System
VISTAKEY Single Door Access Control System
Pro-Watch 7000 Intelligent Controller
NetAXS-4 Access Control Panel Starter Kit
Gen4 Intruder Alarm Panel
Galaxy® Dimension Control Panel
NX4L1 Control Panel
V128FBPT Fire and Burglary Alarm Control Panel
VISTA® Commercial Burglary Alarm Control Panel
NetAXS Door Access Control
N123 PLASTIC SINGLE DOOR STRTR
Pro-Watch7101 Intelligent IP based Controller
MPA1 Miniature Access Control Panel
On Board Illuminated Keypad Panel With PA and Tamper
G2 Series Control Panel
NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
IP-AK2 Web-Based Access Control Solution
VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
MPA2 Door Access Control Solution
MPA4 Door Access Control Solution
Galaxy® Dimension GD-96 Control Panel
3 Door Metal Enclosure
Medium Sized Galaxy Flex Control Panel
NX1MPS Metal Enclosure Starter Kit
NetAXS™ Access Control Unit
NX1P Enclosure/Enclosure Starter Kit
NetAXS-123 2 Door Standard Metal Enclosure
Galaxy® Dimension GD-264
PRO-Series Enclosure
See All
Credentials
Badge Printers
Cards
Mobile Credentials
See All
Door Hardware
Door Holders
Release Switches
Locking Devices
See All
Lobby Kiosks & Touch Screens
Galaxy Control Panel
LCD Touch Screen IP Video Door Phone
LobbyWorks™ Kiosk
GD-096 Control Panel
GD-264 Control Panel
Frog IP Video Door Phone System
TouchCenter plus
Call Station PC
GD-048 Control Panel
GD-520 Control Panel
MoMas™ Honeywell Lobby Phone
Galaxy Touch Center keypad
See All
Readers & Keypads
Biometric Readers
Card Readers
Keypads
See All
Servers
iFT Gateway
Neverfail for SQL Server High Availability
Pro-Watch Dell Server
CPSSYS
See All
Accessories
Cables
Converters
Interface Cards & Modules
Power Supplies
Programmers
Switches & Relays
Transmitters & Receivers
Housings
Enclosure
See All
See All
Building Management
Controllers
Controller Licenses
Expansion Modules
Global Controllers
I/O Modules
Lighting Controllers
Plant & Integration Controllers
PLCs
Pressure Controllers
Remote Room Controllers
Remote Temperature Controllers
Temperature Controllers
Thermostats
Timers
Transducers
Wall Modules
Web Panels & HMIs
Zone & Unitary Controllers
Parts & Accessories
See All
Field Devices
Actuators
Dampers & Vents
Economizers & Ventilation Controls
HVAC Sensors
Metering Devices
Pneumatics
Remote Temperature Controllers
Thermostats
Valves
Variable Frequency Drives
Wall Modules
See All
Lighting
Lighting Controllers
Lighting Modules
Occupancy Sensors
See All
Networking
Antennas & Receivers
Cables
Converters
Modems
Mounting Hardware
Network Cards & Modules
Network Gateways
Network Switches
Programmers
Relay Modules
Repeaters
Routers
Servers
Sync Modules
Telephone Interfaces
Telephone Line Fault Monitors
Termination Cards
Transceivers
Translators
Transmitter Modules
Transponders
Zone Splitters
See All
Software
Building Control Drivers
Controller Licenses
Energy Management Software
Engineering Tools
Supervisors
System Agreements & Upgrades
See All
Services
Training Services
See All
See All
Control Panels
Building Controls
Controller Licenses
Expansion Modules
I/O Modules
Lighting Controllers
Plant & Integration Controllers
PLCs
Pressure Controllers
Temperature Controllers
Stand Alone Controllers
Thermostats
Transducers
Wall Modules
Zone & Unitary Controllers
See All
Fire Control Panels
Audio System Controllers
Expansion Modules
Fire Alarm Control Panels
Hazard Detection Software
Operating & Indicating Panels
Releasing Panels
See All
Security Controls
Access Control Panels
Intrusion Control Panels
Readers & Keypads
See All
System Modules
Access & Lighting Modules
Annunciators
Communication Modules
Graphics Cards
Interface Cards
LED Cards & Modules
Memory Modules
Multiplexers
Operating Consoles
Printers & Scanners
Relay Modules & Retrofits
Remote Room Controllers
Termination Cards
See All
Parts & Accessories
Antennas & Receivers
Capacitors
Control Panel Adapters
Controller Batteries
Controller Battery Chargers
Controller Cables
Controller Programmers
Controller Transformers
Enclosure Mounts & Hardware
Fuses
Keyboards & Keypads
Memory Cards & Digital Storage
Monitors & Displays
Power Supplies
Printers
Retrofit Kits
Spindle Motors
Surge Arresters
Timers
See All
See All
Electrical & Wiring
Wiring Devices
Sockets
Switches
Dimmers
Isolators
Connection Units
Chimes
Shutter Controllers
Multimedia Plates
Cooker Controls
Front Plates
Enclosures
Modules
HDMI
Sensors
TV/FM & Coaxial
Wireless
Accessories
See All
Cable Management
Conduit
Conduit Fittings
Junction Boxes
Power Poles & Power Posts
Trunking
Trunking Fittings
Accessories
See All
Circuit Protection
Consumer Units
Contactors
Isolators
Surge Arresters
Accessories
See All
Lighting
Ceiling Roses
Lampholders & Pendants
Accessories
See All
Industrial Wiring Devices
Connectors
Plugs
Socket Outlets
Switch Disconnectors
Switchsocket Outlets
Accessories
See All
Power Distribution Systems
Overhead Systems
Raised Floor Systems
Screed Floor Systems
Flush Floor Systems
See All
Connected Offerings
Connected Power Solution
See All
See All
Fire Life Safety
Bi-Directional Amplifiers
Bi-Directional Amplifiers
Handsets & Telephones
Power Amplifiers
Transformers
See All
Control Panels
Annunciators & Keypads
Fire Alarm Control Panels
Panel Modules
Local Operating Consoles
Coded Fire Alarm Box
Accessories & Parts
Audio Amplifiers
Emergency Voice / Alarm Communications System
See All
Emergency Lighting
OmniLED NM ST LED
Alu-K M Pictogram-E16720/21/22M
Course card
Exi-/MaxLED Pendulum Suspension Kit
Fire Alarm Sign
Linea ER-AP LED
ExiLED & MaxLED Wall Brackets
Exit Sign Display Pane
Maxima Exit Sign Luminaire
UniLED Combi ST LED
Signed Fire Alarm
MaxLED Marker Light
UniLED pictogram pill O
OmniLed
UniLED Single Sided Pictogram
Evacuation Alarm Sign
Alarm Flashing Lamp
Two Sided Arrow Sign ExiLED Pictogram
LED Diode
Alu-K M Pictogram-E16714/19
Kubus M Pictogram Sign
Signed Hidden Detector
UniLED Double Sided Pictogram
MaxLED Flag Mounting Bracket
Kubus65 Exit Sign Luminaire
ExiLED22 Unloading Plate
30m Alu-K M Pictogram
Alu-K Emergency Luminaire
UniLED Flag Console
Emergency Lighting ExiLED Protective Grill
LED Reserve Light Source
Electromagnetic Relay
Formula65 Kit
Omni LED R NM
Cube65 Pictogram Foil
UniLED Pictogram
Pictogram Sign
Fire Alarm Pictogram
Cube M Centralized LED
34m ExiLED M ST LED
Pluraluce M Accessories
UniLED Pictogram with Wheelchair Symbol
Ova LED R NM
Indoor LED Sign Board
MultiLED PRO Combi ST LED 230V including Pikt 138h
AeriLED AP High Ceiling SET
AeriLED IS NM LED
Entree Interdite
UniLED Double Sided Cover
ExiLED Luminaire
UniLED Mounting Bracket
ProLED Luminaire
MaxLED Back Plate
UniLED Pictrograms
Stella LED Light Fixture
Acciaio Extreme Exit Sign/Emergency Luminaire
Kubus54 Exit Sign Pane
Pluraluce Exit Sign Pane
MaxLED Luminaire
26137
Spare Battery
Address Unit Sign
Luminous Panel
29043
ExiLED Emergency Light
LED Diode Matrix Accessory
Triangle IS AP LED
Indus Marker Light
OvaLED C
Evacuation Immediate
Protective Grille
AgoraLED Headlight
Illuminated Sign
UniLED/ProLED/ ImperLED Ceiling and Flag Bracket
CBS Central 650W 4K + 4K Res Ad/Zone
Formula65 Combi LED
OmniLED R S NM ST LED
Pluraluce LED Luminaire
Emergency Lighting MaxLED Protective Grill
ImperLED Combi ST LED
24325
Diode Array
STF-PAN
See All
Fire Suppression Devices
NF32080
See All
I/O Modules
Accessories
Control Modules
Monitor Modules
Relay Modules
Specialty Modules
Zone Modules
See All
Networking & Integration
Antennas & Receivers
Cables
Communicators
Gateways
Interface Cards
Relays
Spindle Motors
Termination Cards
Network Cards & Modules
See All
Notification Appliances
Bells
Chimes
Combination Strobes
Directional Speakers
Electronic Signs
Horns & Sounders
Lighting Lenses & Films
Speakers
Strobes & Signal Lights
Accessories
Mass Communication Systems
See All
Power Supplies
Accessories
Power Supplies
See All
Public Address & Voice Alarm
Audio System Controllers
Call Stations
Communication Modules
Speakers
Media Players & Tuners
Microphones
Pre-recorded Messages
Volume Controllers
Pagers & Paging Systems
Cables & Accessories
See All
Manual Call Points/Pull Stations and Panic Buttons
Panic Buttons
Manual Call Points/Pull Stations
Manual Call Point/Pull Station Parts
See All
Releasing Panels
Sensors & Detectors
Aspirating Smoke Detection
Beam Detectors
Conventional Detectors
Enthalpy Sensors
Flame Detectors
Flow Sensors
Gas Cylinders & Heater Kits
Gas Detectors
Infrared Barriers
Intelligent Detectors
Reflector Kits
Water Detectors
Multi-Voltage Relay
See All
Software
Fire System Drivers
Gateways
Graphic Software
Hazard Detection Software
Licenses
Standard Software Support Agreements
System Configuration Software
Upgrade Packs
See All
Dispatch Centers
Communications Gateway
Light Tower Interface
Gateway Audio Radio Interface 2
See All
Fire Stations
Fire Station Controllers
Color Indicator Remote
Sound Sphere Speaker
Speaker
Message Sign
HDTV Remote
Room Remote 2
ATX Station Controller
Message Remote 2
I/O Remote
Strobe Light
Illuminated Speaker
See All
Additional FLS Products
Li-ion Tamer Gen 3 Demo Kit
Li-ion Tamer Gen 3 Controller
Additional FIRE Products
See All
See All
Intrusion Detection
Software
Extension License
MB-Secure License, Macros/Partitions
LoiterTrace Application License
Remote test system GMYA7-AS
System MB-Secure, Software Base License
MB-Secure option ONVIF Profile S&G
Connection to intrusion detection control panel option
Surface-Mounted Distributor VVD 600
Entering a text page
Local Programming Kit
ASPIRE CD ROM
WEBs–N4™ Software Alarm Console
Upgrade AES Encryption Software
Service
IntrusionTrace Application
IntrusionTrace Application License
WINMAG Plus Standard License
WINMAG Plus Data Point Extention
WINMAG PLUS V6.2 Base License
WINMAG PLUS V6.2
WINMAG plus V06, Single Licences and License Packages
WINMAG plus V06, Base Package plus additional Data Points
WINMAG plus V06, Upgrade
WINMAG PLus
See All
Control Panels
GY-Home Wiring Kit
Galaxy Flex FX050 box
GALAXY 2 Control Panel Keypad Kit
Interface Card
Honeywell Sucre Box
Galaxy Grade 2 Kit
Galaxy® Flex 20 Alarm Control Panel Kit
G2-44 + Control Panel
Anti-Intrusion Control Unit
See All
Peripherals
Communicators
I/O Modules
Interface Cards & Modules
See All
Keypads & User Interfaces
Accenta LED Remote Keypad
Accenta LCD Remote Keypad
6160CR Commercial Fire Alpha Keypad
Keypad Model XMA 210
6280 Color Graphic Voice Touchscreen Keypad
Time Recording Terminal
6160CR-2 Commercial Fire Alpha Keypad
6460 Premium Alpha Keypad
2x40-Digit LCD Control Panel
Touch Center plus Keypad
Galaxy MK7 LCD Keypad
Management Terminal Display
See All
Sensors & Detectors
Contact Sensors
Detector Test Equipment
Motion Detectors
Shock & Vibration Sensors
Accessories
See All
Accessories
Antennas
Batteries
Cables
Converters
Housings & Hardware
Power Supplies
Housings, Mounts, & Hardware
See All
See All
Sensors
Air Quality Sensors
Sensepoint XCD RTD
Sensepoint XCD
RAEGuard 2 PID
Searchpoint Optima Plus Point Infrared Gas Detector
Searchline Excel Open Path Infrared Gas Detector
Midas Gas Detector
VESDA Air
E3Point Gas Sensors Gas Cartridge Assembly
E3Point Gas Monitor
Duct Air Quality Sensor
FSC-851 Fire Alarm
VESDA Sense point XCL
VESDA ECO Gas Detector - ECO-D-B
C7632 Fixed Output Carbon Dioxide (CO2) Sensor
CO2 Replacement Cartridge
XNX 3/4in Thread Type Gas Detector
Replacement Probe for SMART3 Detector
Methane Probe
ATEX Touch Special Gases Detection Sensor
ECO Alcohol Vapor Gas Detector
VESDA ECO™ Sensor Cartridge
G701 Special Gas Detector
FAPO Anti Dust Ring
ECO Gas Detector Dual Gas
Acetylene Gas Detection Sensor
SMART3G-D3 Gas Detector
G708 Series NH3 Gas Detection Sensor
IP55 Hydrogen Gas Detection Sensor
Oxygen Replacement Sensor
E710 Series Oxygen Gas Detector
VESDA ECO™ Gas Detector
ECO-SC-41 Gas Detector
E711 Series Oxygen Gas Detector
IP55 LPG Gas Detection Sensor
ECO Demonstration Equipment
VESDA ECO™ Detector - ECO-SC-12
G708 Gas Detector
VESDA ECO™ Detector - ECO-SC-45
Propane Gas Detection Sensor
CO Probe
E705 Gas Detector
ECO Sulfur Dioxide Gas Detector
Combustible Explosion Proof Sensor
CDS2000 CO2 Gas Detector
G704 Gas Detector
Carbon Monoxide Detector
Eco Ex Gas Detector
E708 Gas Detector
SMART3 Series Gas Detector Accessory
G711 Series Oxygen Gas Detector
ECO Gas Detector with Ammonia Sensor Cartridge
Metro CO Gas Detector
Dual Gas Cartridge
XCD RFD Transmitter
E706 Gas Detector
ECO Gas Detector with Chlorine Sensor Cartridge
E704 Gas Detector
SMART3 GC2 Sulphur Dioxide Detector
Minigas 2 Zone Control Panel
VESDA ECO™ Sensor Cartridge Gas Detector
G702 Petrol Vapour Gas Detector
G706 Gas Detector
Carbon Monoxide Detector with Built-In Wireless Transmitter
Hydrogen Sulfide
XC70 CO Alarm
G709 Gas Detector
G700 Gas Detector
ECO Pentane Gas Detector
Mircom™ Advanced Multi-Criteria Fire/CO Detector
VESDA ECO Gas Detector - ECO-D-R
X-Series Carbon Monoxide Alarm
ECO Gas Detector
Refrigerant Gas Sensor
Dual Technology Sensor
Gas Alert Clip Extreme 2
ECO Replacement Sensor Cartridge Accessory
Methane Gas Detector
Carbon Monoxide Gas Detector
Searchline Excel Short Range
G7 Series Methane Gas Detection Detector
Honeywells Gas Controller And Networkable Sensors
ERHS0712-PRO Beam Detector
G705 Gas Detector
VESDA Sensepoint XCL/XRL Replacement Gas Sensor
Adapter
NO2 Gas Detector
AirScan IRF9 Sensor
Gasoline Vapors Gas Detection Sensor
G707 Series NH3 Gas Detection Sensor
Double PIR And MW Sensor
Hydrogen Gas Detection Sensor
Sensepoint XCL Gas Detector
B55
Carbon Monoxide Wireless Sensor
C7233 & C7263 Wall Mount CO2 Sensor
C7364A TVOC Air Quality Sensor
XNX™ Universal Transmitter
C7232B Duct Mount CO2 Sensor
XCD Horn/Strobe
4OXV Oxygen Gas Sensor
CM4 Toxic Gas Monitor
Sensepoint XCD XRL Series 3000 OELD RAEGuard 2 Accessories
Carbon monoxide Detector-E703H
See All
Air Velocity Sensors
SAIL SWITCH
See All
Beam Detectors
Beam Smoke Detector
Single-Ended Reflected-Type Addressable Beam Smoke Detector
TX-RX ILIA Linear Smoke Detector
Beam Interface Relay
Controller For ILIA Beam Detector
Conventional System Beam Smoke Detector 24V
See All
Contact Sensors
Honeywell Recessed Magnetic Contact
4191 Recessed Magnetic Contact Sensor
V-Plex® Surface-Mount Contact Sensor
V-Plex® 4959SN Addressable Overhead Door Contact
Wireless Door Contact
EMPS Magnetic Contact
945T-WH Mini Surface Mount Contact
Magnet With Surface Mounted Housing And Spacer Kit
Staggered T Contacts
Mini Roller Plunger Switch with Terminal
7939WG Magnetic Contact
Honeywell 4 Wire Magnetic Contact
Universal Magnetic Contact
264-MCS
Magnet Contact
Recessed Steel Door Contact
Door Magnetic Contact with Terminal
Miniature Sized Magnetic
Magnetic Surface Contact
968XTP High-Security Magnetic Switch
Honeywell Security Surface Mount Magnetic Contact
Surface mounted base for screw-on tappet contact
Surface Mount Contact with Terminal
Magnetic Surface Contact Terminal
Single Mini Magnet
Hold-Up Detector, F.M. LED Display
ADEMCO Magnetic Contact
Universal Reed Contact “N”
Tear-Off Detector
Home Pro Security Sensor
Housing Spacer Plate
Self-Contained Indoor Siren
Hold-Up Detector, S.M. LED Display
Wireless Door/Window Contact
Terminal box
Paper seal
Surface Mounted Reed Contact
Wireless Indoor Asset Protection
IDENTLOC Slimline opening sensor
IDENTLOC Slimline Locking Sensor
Locking sensor with magnetic contact
2-Wire Recessed reed contact "Z"
Bolt switching contact RSK-RT
Flat Reed Contact "Z"
Small Wireless Recessed Transmitter
Hold-up Detector, F.M.
3/4 Mini Wireless Recessed Transmitter
Transmitter
Sliding Door Contact
Signal White Paper Seal
Outdoor Wireless Contact/Transmitter
S241 Magnetic Door Switch
IDENTLOC opening sensor
Universal reed contact set "Z
RF Magnet Contact
Honeywell Wireless Door Contact
Surface Mounted Housing And Spacer Kit, Traffic white
Honeywell Wireless Door/Window Contact
Round Reed Contact Flange
MB Radio System, Magnetic Contact
Rolling Shutter Door Contact
Recess Mount Magnetic Contact
Magnetic Contact
Sash Sensors
See All
Current Sensors
MCS Series Current Switches
CR Series Relays
CSP Series Current Switches
CS Series Current Switches
SUB Series Current Sensor
CTP Series Current Transmitters
See All
Detector Test Equipment
705 HT Series of Flammable Gas Sensors
Vertex™ M Multi-Point Toxic Gas Monitoring System
SPM Flex
Stainless Steel Well Assembly
1126 Well Assembly
PRO E-Series Perimeter Sensor Vertical Alignment Tool
Air Ducts Immersion Tube
VF-Spring
Connector Elbow
Solo Universal Detector Remover
M8 Nut
Natural Capillary Pipe
ABS Air Sampling Test Point
ZT Immersion Well
25mm Adaptor
SenTRI Venturi Tube
Flame Simulator
1/2-inch NPT Stainless Steel Well
Capillary Flush Sample Point Kit
VSP Benchmark Test Point
Entree Interdite
Sampling Point
Safety Solutions Flexible Connector
Test head for heat detector together with battery & charger
VLI Ultrasonic Flow Manifold Spare
90 Angle Pipe
Plastic Telescopic Rod
Xtralis Trunk Adapter
IAS Corner Stud
3/4in Large Bore Red Pipe
Venturi Air Duct Construction Set
Aspiration Smoke System Mounting Clip
Tamper Proof Sampling Point
Scorpion Test Unit
End Cap
Aspirating Smoke Detection Accessory
Large Check Valve
Xtralis Condensation Valve Trap
Pipe Tee
Vesda ABS End Cap
PIP Pipe Elbow
VESDA-E VEA Sampling Point
Pipe Accessories
Pipe
530-TUB Sampling Pipe
Equal Tee
Aspiration Filter
VSP-877 Flush-Mount Sampling Point
Solenoid Valve
Linear Detector Test Kit
M6 Raw Plug Adaptor
Xtralis Pipe
VESDA Compression Adaptor
VESDA Capillary Pipe
Pipe Kit for VLQ-100
Orange Smoke Generator
Alerton Thermowell
Spare wicks for Smoke pen (Part No. F-SP)
TSE-A100 Self-Contained Smoke Generator
Adapter for pole 769813
Smoke Aerosol
LF422 Flexible Single Core Tubing
Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
SOLO Smoke Detector Test starter Kit
ID50 Series Support Tool Kit
Sampling Point Kit
Gas Detector Carbon Monoxide
Air Duct Detector
le Air Line Adaptor
Scorpion Power pack SCORP 50
Intelli Fire Detector Interface
Detection Point Input
External Sensors
Sampling Pipe Fitting
Pipe (ABS), diameter 25 mm
Jointing Socket
Diagnostic Tool
PVC T-Piece
ZT series Thermostat and Transmitter Immersion Tube
Remote Programming And Test Unit
3 Meter Pipe
Addressable Manual Station Break Glass Rod
SDT Series Smoke Detector Testers
PAC Blowing Kit
Exhaust Adaptor US
Test gas for smoke detector tester 805582
Discrete End Cap
Smoke Generator
Aspiration Fitting Accessories
Smoke detector tester
Xtralis 2 Way Ball Valve
Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
Sound absorber for TITANUS EB
Sample Tubing Pipe
Pipe Elbow
Air Sampling Test Point
Green Polycarbonate Film
Carrying bag for test equipment
Maintenance Kit Valve
NPT Immersion well
Intelli Loop Test Tool
Grey Color Exhaust Deflector
Inline Expansion Socket
Visual/Acoustic Appliance - Allarme Incendio" Inscription
Pole Adapter
TX Suitable Immersion Tube
Visual/Acoustic Appliance - "Evacuare il Locale" inscription
CO test gas for smoke detector tester 805582
Immersion Tube
ZT Series Stainless Steel Immersion Tube
Conical Rosette
Capillary Sampling Point
Moisture Protector
Stainless Steel Immersion well
Smoke Cartridge
VSP-878 Push-In Connect Adapter Kit
Test Head for Heat Detector
Condensation Trap
520-FIN Sampling Point for Capillary Tube
Polycarbonate Film "FORBIDDEN TO ENTER"
Sight Glass with Condensation Drain
ABS Sampling Pipe
Smoke and Heat Detector Test Kit
SMART3 Series Calibration Kit
CO Sensor
No Entry Film
Smoke Generating Match
100440
Scorpion Head Unit Kit SCORP 2001
VESDA Standard Sampling Point
Aspiration Systems Capillary Tube Roll
PVC Sleeve for Pipe
150ml Test Gas
ICAM Microbore Accessory
Rilsan Tube
K1702
SOLO Mains Heat Tester
Xtralis VESDA-E VEA Sampling Point
Scorpion Control Unit
Vesda Xtralis Pipe Clip
T-type Fitting Capillary Sampling Point
Intumesent 2hr Fire Collar
Aerosol Tester
Three-way Ball Valve
STS Air Sampling Tube
25mm PVC Pipe
D4120 Cover Replacement
CO capsule for multi-stimulus detector tester 805551
Capillary Conical Sample Point Kit
Stainless Steel Sampling Point
Discrete Capillary Sampling Point
520-CAP T-branch
100mm Immersion Tube
M6 Rod Adaptor
Converter
530-FLEX Flexible Hose for Suction System
VESDAtalk/VESDAlink Detector Connection
Line Heat Detector
Vesda Conical Sample Point Head
Detector Tester Kit Testifire 2001
Scorpion Access Point
ACCESSORIES FOR VGS SERIES SENSORS
CO Capsule
VESDA Radius Bend
Capillary Tube Bushing 10mm Diameter
M6 Nut
Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
Xtralis Tamper Proof Sampling Point
PVC Pipe
90 Bends for Sample Tubing Pipe
781446 Air Duct Detector
Scorpion Control Unit Panel SCORP 8000
PIP-033 Condensate Drain Pipe
SOLO Telescopic Fibreglass Pole
Aspiration Condenser Separator
Calibration Instrument
Ventilation air duct module
Smoke pen
45 Angle Pipe
Testing Device Kit
Capillary Discrete Sampling Point Kit
SOLO Cordless Heat Detector Tester Kit
Condensate trap for aspirating smoke detectors
Black Polyethylene Tubing
ICAM Pipe Kit
Aspiration Test Smoke Datax
PAN Series Signaler
Aspiration Test Smoke Matches
ISP-106-01
PAN Series Visual/Acoustic Appliance
9V Smoke Detector Tester
Immersion Well Temperature Sensor
M8 Rod Adaptor
Smoke Generation Capsule
External Water Trap Kit
EMERGENCY EXIT Film
COLD-KIT
SenTRI Duct Venturi Tube
530-TAP Sample Tubing End Cap
3-way ball valve (ABS)
NTFAAST Series Accessories
ABS (Acrylonitrile Butadiene Styrene) Pipe
ZT Series Nickel Plated Brass Immersion Tube
Mounting Clip for Pipe
Capillary Tube Bushing
Microbore Tube
Transition 90 degree For Pipe
Flexible Pipe
Beam Detector Calibration Equipment
SOLO Telescopic Access Pole
SOLO Extension Pole
SD505 Duct Smoke Detector Remote Test Switch
SOLO Series Carrying Bag
SOLO Universal Detector Removal Tool
Scorpion Smoke Detector Test Head
Detector Test Magnet
SOLO CO Detector Testing Aerosol
Plastic Replacement Kit for SOLO2001-001
Scoprion Battery Pack
Battery Baton for SOLO 461
MEMBRANE
FSX Flame Detector Spares and Accessories
SOLO Non-Flammable Green Gas Aerosol
IAS/ILS Aspirator
VESDA-E VEA Surface Mount Black Sampling point
Battery Baton
Multi-Stimulus Detector Tester TF 2001
Xtralis VESDA-E VEA Blanking Plug 6mm
Adapter cable for Scorpion control unit 805540 for operation with quick charger 805543
Adapter for telescopic rod 060426
Solo Universal Fast Battery Charger SOLO 727
SOE-003
See All
Enthalpy Sensors
C7400 Analog Enthalpy Sensor
See All
Flame Detectors
FS10-R
Multi-Spectrum™ SS4 Electro-Optical Fire Detector
Dual IR/UV Detector
Multi-Spectrum™ SS2 Electro-Optical Fire Detector
Universal Detector Base
Triple-IR Flame Detector
K76134X Flame Detector
UV Flame Detector
Conventional Flame Detector
Flame Detector
Flame Detector SharpEye 40/40I Triple IR
Multispectrum Infrared Flame Detector
243019. Flame Detector
78796
See All
Flow Switches & Sensors
OSY2 Supervisory Switch
WFDNF Series Water Flow Detector
T-Tap Waterflow Detector
See All
Gas Cylinders & Heater Kits
IQ8 and ES Heating Element
Test Equipment
103L Calibration Gas Cylinder
Aspiration Heat Box
See All
Heat Detectors
TS300 Dual Temperature Sensor
IDP Plug-In Thermal Detector
Velocity® Series 3 Thermal Detector
Velocity® Series Addressable Thermal Sensor
SWIFT® Wireless Detector
Protectowire PHSC-155 Linear Heat Detector
System Sensor Rate Of Rise Thermal Detector
Fixed heat detector ES Detect
Conventional Thermal Detector-ECO1005 & F-ECO1105
CHD Series Conventional Heat Detector
Rate-of-rise detector ES Detect
Rate-of-rise heat detector IQ8Quad
Vision Fixed Temperature Detector
FDD Series Mechanical Heat Detector
Class A1R Advanced Intelli Fixed Temperature Detector
Temperature Sensor
Series 200 Advanced Temperature Sensor Model 52051HTE
Advanced Intelli Fixed Temperature Detector
Delta Terminal
Digital Linear Heat Detector
S200 Thermal Detector
IQ8Quad Detector
Vigilon Optical/Heat Sensor
ED2351
Rate-of-Rise Detector ATEX
Protectowire PHSC-280 Linear Heat Detector
Digital Linear Heat Detector Cable
LD-Series Linear Heat Detection Cable
CSCANPLUS
Horizon Range Thermal Detector
SMART3 Replacement Probe
Rate-of-Rise S-300 Heat Detector
Heat Detecting Cable Control Box
Heat Detecting Cable
Series 200 Advanced Temperature Sensor Model 52051E
Aspiration Holder For Chlorine Filter
Rate of rise Thermal Detector
Analog addressable detector
TMP2 Series Rate-of-Rise Detector
ISP_TV
Temperature Intelli Linear Heat Detector
Linear Distributed Temperature System
TMP2 Thermal probe
System Sensor Smoke Detector
Series 200 Fixed Heat Detector
Sensor Cable Connector
Sounder Heat Sensor Sounder
Steel FRNC Sensor Cable Connector
Conventional Fire Detector
Linear Heat Detection High Resistance Cable
Conventional Thermal Detector-FD-851HTE
Thermosensitive Special Cable
78°C Fixed Temperature Thermal Detector
ISP_T78
520017X-00A
Sensor Cable
Mar Fire Detection Unit
Power Supply / Charger Unit, Accessories
Series 200 Advanced Temperature Sensor
58°C Fixed Temperature Thermal Detector
CHD-F135 Fixed-Temperature Heat Detector
DTS HD I/O Cable
Smart 3G Replacement Gas Sensor
FlashScan Intelligent Thermal Detector
5809 Wireless Fixed Heat and Rate-of-Rise Detector
KIT_KX129
R_SCAN_PLUS
UniVario Heat detector
Protectowire PHSC-220 Linear Heat Detector
Optical Heat Sensor
Linear Heat Detection Electronic Interface Module
PHSC356 Temperature Sensor Cable
Explosion Proof Probe
Protectowire PHSC-135 Linear Heat Detector
Intrinsically Safe Ex Barrier
Service Detector
TMP2-reeks TVC detector
Series 200 Rate of Rise Heat Detector
Rate-of-Rise Heat Detector
HM Series Advanced Intelligent Thermal Sensor
9200 Series Intelli Detector
Series 200 Advanced Temperature Sensor Model 52051EI
Rate-of-Rise Dust Thermal Detector
Smoke and Heat Detector Wire Guard
Watertight Probe
Rate Of Rise And Fixed Temperature Thermal Detector
Rate-of-Rise White Heat Detector
HM Series Thermal Detector
Conventional Fixed Temperature Thermal Detector
TC808 Series Thermal Detector
Series 200 Advanced Temperature Sensor Model 52051RE
Intrinsically Safe Rate of Rise Thermal Detector
Series 200 Advanced Temperature Sensor Model 52051HTEI
BC-2 Series Beam Clamp Assembly
NH-100 Intelligent Thermal Detector
302 Series Rate-Anticipation Heat Detector
FST-951 Intelligent Addressable Heat Detector
KIT_KX133
ED5351TE_A
ISP_T58
S-Quad Heat Sensor
Intelligent Plug-In Temperature Sensors
Honeywell Security Wireless Flood Sensor and Temperature Sensor
ECO1000 Fixed Temperature Thermal Detector
SD505-HEAT Addressable Heat Sensor
FWH-200 SWIFT Wireless Detector
Apollo 65 Series Detectors
Apollo XP95 Series Detector
Temp W/Less External Probe
ProtectoWire PHSC-190 Linear Heat Detector
BRT0
See All
Humidity Sensors
H7012 Room Humidity Sensor
Humidity sensor
Series 2000 Humidity/Temperature Transducer
LFH Duct Humidity Temprature Transmitters
H77 Series Humidity and Temperature Sensors
HP971A Pneumatic Humidity Sensor
C7600 Humidity Sensor for Economizer
C7600B Solid State Humidity Sensor
HCP00-EU Condensation Prevention Sensor
See All
Infrared Barriers
Full Column With Active Ir Tx / Rx H2meter
Complete Column With Active Ir Rx H2.5meter
Full Column With Active Ir
Complete Column With Active Ir / Rx H1.5meter
Bidirectional Column
See All
Light Sensors
LED Floodlight With Sensor 14.8W, Steinel
LLO Outside Light Level Sensor
CR7075A 2-Stage Lighting Controller
Light Level LoRaWAN Sensor
C7057 Cadmium Sulfide Photocell
See All
Motion Detectors
IS216 PIR Motion Sensor
Viewguard Passive Infrared Sensor
Motion Sensor
DUAL TEC® Motion Sensor-DT8016
Honeywell Security Passive Infrared Motion Sensor
DUAL TEC® DT900 Series Commercial Motion Detector
DT8000 DUAL TEC Motion Detector
Motion Detector
DUAL TEC® DT906 Series Commercial Motion Detector
Passive Infrared Motion Sensor
View guard PIR RF
ADPRO PRO E-PIR Perimeter Intrusion Detector
Request-to-Exit Sensor
Dual Technology Detector
IS-280 Ceiling Mount Motion Sensor
Pro E-IFC-RS-485 Interface Cable
Motion Detectors, "Request-to-Exit" Melder
Motion Detectors, Infrared Light Barrier
NL2105
60 Meter Digital Microwave Barrier
Intrusion 2-way Alarm
Low-Level Hermetic Thermostat
View guard DUAL Motion Detectors
DUAL TEC® DT901 Commercial Motion Detector
IS335 Wired PIR Motion Detector
Laser Locator Receiver
Neo Digital Quad PIR Curtain Detector
DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
IR Detector
Viewguard PIR Motion detector
Hornet™ Intrusion Alarm
DUAL TEC® DT907 Series Commercial Motion Detector
120 Meter Digital Microwave Barrier
Dual Technology Antimask Detector
Activ8 PIR
Outspider Digital Outdoor Detector
IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
Digital Microwave
VORTEX Intrusion Alarm
Honeywell Glassbreak Shock Sensor
IntelliBeam® Dual-Beam Photoelectric Sensor
SICK Motion Detectors
Motion Detectors, Dual Ceiling Motion Detector
Galaxy Passive Infrared Sensor
Wireless DUAL TEC Motion Sensor
Le Sucre Camera PIR Motion Sensor
DUAL TEC Motion Sensor
Complete Tower Outdoor Barrier
Ceiling Mount PIR & MW Detector
See All
Multi-Criteria Sensors
Multi-Criteria Photo/Thermal/Infrared Detector
Vft-15 Aspirating Smoke Detector
951 Series Photoelectric and CO Detector
XP95 Analog Addressable Multi-Sensor
Analog Addressable Discovery Multi-Sensor
MCS Multi-Criteria Analog Addressable Sensor
Multi-Criteria Intelligent Detector
Conventional Smoke/ Thermal Detector
IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
ECO1000 Series Multi-Criteria Thermal Smoke Detector
The Acclimate Plus detector
Photoelectric Smoke Detector
Thermistor Room Temperature Sensor
Multi Criteria Detector
Series 200 Detector
Analogue Addressable Multi-Criteria Smoke Sensor
Universal detector filler and detector tester
HM Series Optical Smoke/Thermal Detector
Intelli Fire Detector 9200 Series
Radio Thermal Detector
OTblue-LKM ES Detect Multi-Sensor Detector
VESDA-E VEA-40 Smoke Sensor Module Spare
XS100T Optical & Thermal Detector Fire Alarm
PM2.5 Plus Temperature and Humidity LoraWAN Sensor
Vsm4 Software
Wireless Smoke-Carbon Monoxide Detector
Orbis Multisensor OT Detector
IQ8Quad Multisensor Fire Detector With Isolator
Sentri Heat Sensor
OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
Vesda Ex D Detector,
Advanced Multi-Criteria Fire/CO Detector
9200 Series OT Multi-Sensor Detector
Support Electronic Accessory Cable
O2T/F Multisensor Fire Detector IQ8Quad
OTblue multisensor detector ES Detect
Thermal Optical Multi-Criteria Detector
OHI- Multisensor Analog Detector
22051E Photoelectric Smoke Detector
ICAM ILS Smoke Detector
PTIR Multi-Criteria Smoke Detector
SenTRI Optical Heat Sensor Sounder
SenTRI Sensor Sounder
Remote Indoor Temperature Sensor
ICAM IAS Detector
O²T Multisensor Detector
FAAST LT-200 Smoke Detector
FAAST LT-200 Standalone Single Channel Dual Detector
MSR Detector
Optical Smoke Detector IQ8Quad with Isolator
OTblue-LKM Multisensor Detector
O2T/Sp multisensor fire detector IQ8Quad
OT Multi-sensor Fire Detector
Optical Smoke Detector
SenTRI Heat Sensor Sounder
Acclimate® Multi-Sensor Low-Profile Intelli Detector
FAAST LT-200 Standalone Dual Channel Detector
Orbis IS Multi-Sensor Smoke Detector
OTblue Multi-sensor Detector IQ8Quad FM With Isolator
Discovery Multisensory
O²T multisensor detector ES Detect
CF Series Heat Detectors
ICAM IAS Dual Channel Detector
CR Series Heat Detector
Xtralis Air Sampling Smoke Detector
CO2 Plus Temperature and Humidity LoraWAN Sensor
O2 T-Multisensor Detector
Thermal Maximum Differential Fire Detector
D4240 Photoelectric Duct Smoke Detector
O2T multisensor fire detector IQ8Quad
System Sensor Linear Heat Detector
Master Motorized Linear Smoke Detector
Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
S300 Conventional Thermal Detector
Series 200 Detector with Isolator
O2T/FSp multisensor fire detector IQ8Quad
Optical Smoke Detector ES Detect with Relay Contact
OTI-Intelli Multi-Sensor Fire Detector
FSL-751 LASER Smoke Detector
IntelliQuadTM Multicriteria Detector
Notifier Addressable Multi Sensor Detector
MCS Multi-Criteria Fire/CO Detector
ADAPT® Multisensor Intelligent Detector
SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
Pinnacle™ Intelli Laser Smoke Detector
SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
S Quad Optical Sensor
S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
2251-COPTIR Multi-Criteria Sensor
FAAST LT-200 Single Channel Dual Detector
FAAST LT-200 Single Channel Detector
Insertion Thermistor Temperature Sensor
Opal Multi-Criteria Detector with Isolator, Notifier
See All
Noise Sensors
Glassbreak Simulator by Honeywell
FlexGuard Glassbreak Detector
FG1625SN Glassbreak Detector
FG1625RFM Round Flush-Mount Glassbreak Detector
Glass Breakage Sensor
Mini Glass Breakage Sensor
IDENTLOC Glass Breakage Sensor
Active Glass Break Detector
IDENTLOC Slimline glass breakage sensor
Wireless Glassbreak Sensor
See All
Occupancy Sensors
Ex-OR Motion And Light Sensor
K594.RF Motion Detector
Zone Presence Sensor
QuickLink Bus Sensor
Gold Series LightSpot
LightSpot Quicklink Bus Detector
Digital Gold PIR Detector
LightSpot HD dimming Sensor with DALI output
LightSpot HD PIR Sensor with switching output
K595.RF Motion Detector
Washroom Lightspot Controller
WSK-24 Wireless Occupancy Kit
LightSpot Photocell
LightSpot HD presence detector with switching output 6A, built-in version
S241 Magnetic Door Switch
Phillips Dynalite Multifunction Sensor
DALI Network Sensor
See All
Particle Counters
VOC Plus Temperature LoraWAN Sensor
C7363 Particulate Matter Sensor
See All
Pressure Switches & Sensors
VNM Negative Pressure Switches
PST-R Series Pressure Switch
Pressure Gauge
VNS Vacuum Switch for Aggressive Liquid, Gas
PWTA Series Wet Pressure Sensors
PWTB Series Wet Pressure Sensors
Advanced Pressure Monitor
P76 Series Dry Pressure Sensors
DWR Series Adjustable Pressure Monitor
DWAM, DWAMV Pressure monitors
Smart SN Microprocessor supported pressure transducers
DWR Pressure Monitors
DWR Pressure Limiters
See All
Reflector Kits
ES Smoke Detector Reflector
BEAMLRK Long-Range Kit
Beam Detector Reflector
See All
Room Pressure Monitors
Room Pressure Indicator
P76 Series Dry Pressure Sensor Duct Probe
PWT Pressure Sensor Bypass Valve Manifold
Accessory/Df
Wireless Receiver
7617M/U Compression Fitting
Sealing Device
VAV Filter
Advanced Pressure Monitor-Accessories
Heat Conducting Compound
Semi-flush Mounting Kit
TR29 Wall-Mount Enclosure
P7640A Pressure Sensor Duct Pick-Up
See All
Shock & Vibration Sensors
Electronic Vibration Detector
IDENTLOC Alarm Glass Sensor
Honeywell Vibration contact
Contact Panic 266 Foot Trip
Glass Breakage Analysis Card
Wireless Shock Sensor
Viper Shock Sensor
Wireless Combination Magnetic Contact and Shock Sensor
IDENTLOC Alarm Glass Sensor With 4-Pole Socket
Glue Gauge For Passive Glass Breakage Sensor
Viper GLX Brown
Wireless Piezo Shock Sensor
Sensor For Fences
Triaxial MEMS Detector
Shock & Glass Break Detector
UTK Rope Contact Analysis Sheet
UTK Rope Contact
See All
Smoke Detectors
IntelliSense Quad Motion Sensor
Honeywell Wireless Smoke Sensor
ECO1003 Optical Smoke Sensor
ASD-PTL3 Intelligent Photoelectric Smoke Sensor
Plug-in Ionization Smoke Detector
High Sensitivity Smoke Sensor
Velociti® Series PL2FR Photoelectronic Smoke Sensor
Intelligent Photoelectric Smoke Detector
VESDA VLI Aspirator Spare Part
VESDA-E Series aspirator
VESDA VLP Detector
XP95-I Analog Addressable Ionization Smoke Sensor
OSE-HP-01 OSID High Power Emitter
XP95-P Photoelectric Smoke Sensor
VESDA Aspirating Smoke Detector
OSID Smoke Detector
Recessed Mounting Kit by System Sensor
FSP-851 Photoelectric Smoke Detector
ECO1000 Series Thermal Smoke Detector
FAAST LT-200 Stand Alone Aspirating Systems ,Single channel, dual detector (double knock) FAAST LT-
2020P Photoelectric Smoke Detector
Optical Smoke Detector ES Detect
ECO1000 Conventional Relay Base
SK-PHOTOR Intelligent Photoelectric Smoke Detector
FAAST LT-200 Stand Alone Aspirating Systems , Single channel, single detector FAAST LT-200 aspiratin
OSID Emitter Standard Power
Analogue addressable Photoelectronic sensor
ISP_M_ICC
Smoke Detector Tester and Starter Kit
Basic Unit TITANUS PRO SENS® 2 EB
Smoke Detection System
6-Zone Analog Monitor Module
OSID Imager
LRS 100 Aspirating Smoke Detector Unit
VLS Smoke detector
22051E/EI Photoelectric Smoke Detector
32 Air Sampling Hole Smoke Detector
ASD-TP series Smoke Detectors
Scorpion smoke detector test head SCORP 1001
ASD Single Channel Aspiration Detector
Air Sampling Smoke Detection
C_SCAN
ND22051EI
VESDA VLC-EX-US Smoke Detector
Series IQ8Quad Smoke Detector
ICAM ILQ Detector
TrueAlarm Analogue Sensing Duct Smoke Detector
VESDA-E VEA 40-Relay Local StaX
FR 5000 With Control Unit
Universal detector filler and smoke detector tester
S-3000 Type Ionization Smoke Detector
ISP_M
ND22051E
Orbis Optical Smoke Detector
Titanus TOP SENS® EB Basic Unit
Air-sampling Smoke Detector
Vesda VLC Detector
Duct Kit Mounting
Ionization Smoke Detector
MI-LPB2 Optical Smoke Beam Detector
Honeywell All-Spec Universal Air Sampling Device
Esser Optical smoke detector
Photo Thermal Infra-Red Detector
Six Supervised Control Module
VESDA Sensepoint XCL Spare Part
Simplex VESDA VLC Detector
Addressable High Sensitivity Smoke Sensor, Morley
Loop Powered Reflective Beam Sensor
20μAOptical Smoke Detector
VESDA® VLC Aspirator
Intelli Optical Smoke Detector
Optical Smoke Photo Thermal Detector
Optical Smoke Detector With Isolator
Wireless Home Smoke Detector
Agile Wireless Photo Thermal IR Detector
Photoelectric Sensor Flash Scan
Morley - Dual channel capability with two high sensitivity smoke sensors in separate chambers. (One
Detector Cover For 900 Series Detector
VESDA-E Smoke Detection Chamber
Baffle Detectomat Detector
Demo Kit
Advanced Intelli Smoke Detector
Morley - Single channel capability with two high sensitivity smoke sensors in a common chamber for c
ESMI2251
Auxiliary Battery
HM Series Photoelectric Smoke Detector
Optical Beam Detector
Dual Cha