Bi-Directional Amplifiers
Passive DAS - Directional Coupler
Passive DAS parts including cable, connectors, couplers, splitters, antennas etc.,
Passive DAS parts including cable, connectors, couplers, splitters, antennas etc.,
Features & Benefits:- Passive DAS parts including cable, connectors, couplers, splitters, antennas etc.,
Others
- Product Family
- Directional Coupler
- Sub-Category
- Passive DAS
- Product Type
- Accessories
Others
- Product Family
- Directional Coupler
- Sub-Category
- Passive DAS
- Product Type
- Accessories
- Product Family : Directional Coupler
- Sub-Category : Passive DAS
- Product Type : Accessories
Image
SKU
Description
BDA-DC30-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 30dB, 200W
BDA-DC15-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 15dB, 200W
BDA-DC6-W2
RF DIRECTIONAL COUPLER, 698-2690 MHz, 6dB, 300W
BDA-DC30-W2
RF DIRECTIONAL COUPLER, 698-2690 MHz, 30dB, 300W
BDA-DC20-W2
RF DIRECTIONAL COUPLER, 698-2690 MHz, 20dB, 300W
BDA-DC10-W2
RF DIRECTIONAL COUPLER, 698-2690 MHz, 10dB, 300W
BDA-DC10-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 10dB, 200W
BDA-DC8-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 8dB, 200W
BDA-DC6-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 6dB, 200W
BDA-DC20-L2
RF DIRECTIONAL COUPLER, 136-870 MHz, 20dB, 200W