Batteries
3.6V Spare Battery
The Eltek’s 3.6V batteries can be used as 1 time backup. It can be used for ExiLED 22/25, ExiLED 34/40, ExiLED 44, MaxLED 26 and ProLED.
The Eltek’s 3.6V batteries can be used as 1 times backup. It can be used for ExiLED 22/25, ExiLED 34/40, ExiLED 44, MaxLED 26 and ProLED.
Others
- Battery Type
- Nickel-Metal Hydride
- Brand
- Eltek
Others
- Battery Type
- Nickel-Metal Hydride
- Brand
- Eltek
- Battery Type : Nickel-Metal Hydride
- Brand : Eltek
Image
SKU
Description
290180
Emergency Light Spare Battery, 3.6V, 1.2Ah, NiMH, 1 Times Backup