Batteries
3.8Ah Rechargeable Sealed Lead Acid Battery
Rechargeable sealed lead acid batteries by Power Sonic are specifically designed for general purpose and standby applications. The 12V 3.80Ah battery offers excellent performance in a wide range of applications
Rechargeable Sealed Lead Acid Batteries by Power Sonic are sealed lead acid batteries which have been specifically designed for general purpose and standby applications. The 12V 3.80Ah battery offers excellent performance in a wide range of applications including security and fire security, medical devices, emergency lighting and UPS systems. All Power Sonic batteries are subject to stringent quality controls through every step of the manufacturing process ensuring both consistency and reliability.
Features & Benefits:- Absorbent Glass Mat (AGM) technology for superior performance
- Valve regulated, maintenance free spill proof construction
- Power/volume ratio yielding excellent energy density
- Rugged vibration and impact resistant ABS case and cover
- Gas recombination technology
- 5 year design life
- Approved for transport by air. D.O.T., I.A.T.A., F.A.A. and C.A.B. certified
- U.L. recognized
- ISO9001:2015 – Quality management systems