/content/hbtbt/us/en/search-results.html

Batteries

CU400 Battery Charger

The CU400 Battery chargers by AKG provides two charging slots specially shaped to accept AKG handheld or bodypack transmitters. The charging slots operate completely independently, can charge two rechargeable batteries simultaneously.

Overview

The CU400 Battery chargers by AKG are charger that provides two charging slots specially shaped to accept AKG handheld or bodypack transmitters. The charging slots operate completely independently so you can charge two rechargeable batteries simultaneously. You do not need to remove the battery from the transmitter for charging. The charger checks the battery inside the transmitter and will automatically deactivate the charging function if it detects a dry battery.

Features & Benefits:
  • Monitors battery voltages and temperatures during charging
  • Generates a flag signaling the end of the charging cycle upon reaching maximum capacity
  • Monitors all required safety parameters and will stop the charging cycle if one or more safety parameters are out of range.
Sort
Document Title
Document Type
File Size
Product Number
Part Number
Description
Add to list
8045-CU400
CU400 Battery Charger, 5V DC, 1.5 A max
Image
SKU
Description
alt
8045-CU400
CU400 Battery Charger, 5V DC, 1.5 A max