Batteries
Kubus65 M Pendulum Rod
Kubus65 M Pendulum Rods are available in stainless steel material with 1000mm.
Kubus65 M Pendulum Rods are available in stainless steel material with 1000mm.
Others
- Brand
- Eltek
- Material
- Stainless Steel
- Mounting Type
- Pendant
Others
- Brand
- Eltek
- Material
- Stainless Steel
- Mounting Type
- Pendant
- Brand : Eltek
- Material : Stainless Steel
- Mounting Type : Pendant
Image
SKU
Description
F95610
Kubus65 M Pendulum Rod, 1000mm, Stainless Steel