Housings & Hardware
Fire protecting housing F30
Fire protecting housing F30
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Pre-assembled: 788060 (right hinge), 788061 (left hinge)
- Kit: 788064 (right hinge), 788065 (left hinge)
- Fire resistance F30, tested according to DIN 4102-2
- Functional integrity for 30 minutes, based on DIN 4102-12
- Fire load insulation for 30 minutes, based on DIN 4102-11
- Smoke-tight
- Integrated mounting rail system for BMZ FlexES FX2 V1-2, FX10
- Cable transit for bundled cable entry (top and bottom)
- Closure via push rod with 2-point locking
- Locking via swing handle with dummy cylinder
- Heavy-duty mounting brackets
- Surface coating material A2; non-combustible according to DIN 4102-1
- Ventilation system including active ventilation via internal fan / top-mounted fan
Technical Data: - Protection class: IP41
- Color: light grey, similar to RAL 7035
- Weight: approx. 120 kg
- Dimensions: W: 621 mm, H: 1385 mm + 185 mm top fan, D: 424 mm (external)
- Installation dimensions: W: 504 mm, H: 1204 mm, D: 340 mm (internal) (fits)
- Scope of Delivery: Fire protection enclosure including top-mounted fan, smoke detector and power supply, mounting rails, swing handle lock with dummy cylinder