https://buildings.honeywell.com/us/en/search-results.html

Indicator Modules

M200I-RF Chubb Radio System Remote Led Indicator

The M200I-RF radio remote indicator are battery operated RF device designed for use with System Sensor RF system devices running on an addressable fire system by using a compatible proprietary communication protocol.

The M200I-RF radio remote indicator are battery operated RF device designed for use with System Sensor RF system devices running on an addressable fire system by using a compatible proprietary communication protocol. M200I-RF are multi-coloured LED device combined with a wireless RF transceiver and has wide angle visibility in alarm. Its function is to reflect the status of the remote output of its associated RF device. It does not have a loop address so the rotary switches are used for setting up only.

Features & Benefits:
  • Up to 200m free air communication range – providing good coverage levels
  • Addresses set using rotary switches – reduced commissioning time
  • 1 integrated antennas on each remote indicator
Certifications:
  • 2014/53/EU

Others

  • Brand
    • System Sensor

Others

  • Brand
    • System Sensor
  • Brand : System Sensor
Image
SKU
Description
alt
IA RADIO
Radio System Remote Led Indicator: 30μA @ 3V DC: 865-870 MHz: 200m