https://buildings.honeywell.com/us/en/search-results.html

Indicator Modules

Remote indicator esserbus-PLus f. Series IQ8Quad/9200, blue

A blue prism is illuminated by 4 pulsed LEDs to increase the energy efficiency. Connection via three-wire cable. For special applications such as indication of assaults on jailers in any prison cell of penitentiaries and correctional facilities.

A blue prism is illuminated by 4 pulsed LEDs to optimze energy consumption. Connection by 3/4 wire cable to detector base. For special applications such as indication of assaults on jailers in any prison cell of penitentiaries and correctional facilities.

Features & Benefits:
  • 4 pulsed LEDs
  • Power-saving compact indicator
  • Powered loop alarm device
  • Viewing angle 180°

Others

  • Operating Voltage
    • 42 voltage direct current
  • Material
    • ABS Plastic
  • Lamp Color
    • Blue
  • Brand
    • Esser

Others

  • Operating Voltage
    • 42 voltage direct current
  • Material
    • ABS Plastic
  • Lamp Color
    • Blue
  • Brand
    • Esser
  • Material : ABS Plastic
  • Lamp Color : Blue
  • Brand : Esser
  • Operating Voltage : 42 voltage direct current