Monitors
500 Series Conventional Zone Monitor Module
Conventional Zone Monitor Modules allows a zone of conventional detectors to be connected to a system sensor Analog addressable system. They can be powered from the Analog communication line or from an external power supply.
M512ME conventional zone monitor modules provides an interface between a zone of conventional 2-wire fire detectors and an intelligent signaling loop. The modules monitors the conventional zone and transmits the state of the zone (NORMAL, OPEN/SHORT or Alarm) to the panel. The M512ME features a power supply fault input T5. When the voltage at this terminal is pulled to ground, a fault signal is indicated at the panel.
Features & Benefits:- Connection of conventional detectors to intelligent systems
- Monitors open circuit and short circuit fault
- Zone powered from comms line
- Remote reset of conventional zone
- Monitoring of external power supply
- External fault input
- Magnet test feature
Others
- Maximum Operating Voltage
- 15 - 32 DC volt
- Maximum Operating Humidity
- 93 Percentage
- Maximum Standby Current
- 300 µA
- Brand
- System Sensor
Others
- Maximum Operating Voltage
- 15 - 32 DC volt
- Maximum Operating Humidity
- 93 Percentage
- Maximum Standby Current
- 300 µA
- Brand
- System Sensor
- Brand : System Sensor
- Maximum Operating Voltage : 15 - 32 DC volt
- Maximum Operating Humidity : 93 Percentage
- Maximum Standby Current : 300 µA